(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AZ GUARDR 4000 Overalls

AZ GUARDR 4000 Overalls

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of AZGUARD-4000-L

  • Type
    Overall Type
  • Product Model
    Hooded Type
  • Use
    Clean Room
  • Size
    L
  • Standard
    Without standards
  • Body height(cm)
    158~170
  • Chest measurement(cm)
    84~104
  • Application Details
    Dust protection / Dirty work
  • Old Product Number
    R-33
  • Specification 1
    Elastic in cuffs and back waist
  • Specification 2
    With Hood String
  • Specification 3
    Hem is folded back
  • Specification 4
    Includes Left Breast Pocket
  • Features 1
    AZ GUARD® is a registered trademark of AZEARTH Corporation.
  • Amount Of Content
    1 Pair
Part Number
AZGUARD-4000-L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 494.00

PROTECTIVE CLOTHES 1 Piece(s) 12 Day(s) 1 Pair

Basic Specifications

  • Type
    Overall Type
  • Product Model
    Hooded Type
  • Use
    Clean Room
  • Size
    L
  • Standard
    Without standards
  • Body height(cm)
    158~170
  • Chest measurement(cm)
    84~104
  • Application Details
    Dust protection / Dirty work
  • Old Product Number
    R-33
  • Specification 1
    Elastic in cuffs and back waist
  • Specification 2
    With Hood String
  • Specification 3
    Hem is folded back
  • Specification 4
    Includes Left Breast Pocket
  • Features 1
    AZ GUARD® is a registered trademark of AZEARTH Corporation.
  • Amount Of Content
    1 Pair

Product Description

Functional and lightweight protective clothing for superior comfort. Protective clothing with film lamination atop polypropylene spun-bond nonwoven fabric for superior water resistance.

Specifications of AZGUARD-4000-L

  • Type
    Overall Type
  • Product Model
    Hooded Type
  • Use
    Clean Room
  • Size
    L
  • Standard
    Without standards
  • Body height(cm)
    158~170
  • Chest measurement(cm)
    84~104
  • Application Details
    Dust protection / Dirty work
  • Old Product Number
    R-33
  • Specification 1
    Elastic in cuffs and back waist
  • Specification 2
    With Hood String
  • Specification 3
    Hem is folded back
  • Specification 4
    Includes Left Breast Pocket
  • Features 1
    AZ GUARD® is a registered trademark of AZEARTH Corporation.
  • Amount Of Content
    1 Pair
Part Number
AZGUARD-4000-L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 494.00

PROTECTIVE CLOTHES 1 Piece(s) 12 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1