(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DuPont TM Tyvek R Made 7000P Jacket (7000P-L)

DuPont <SUP>TM</SUP> Tyvek R Made 7000P Jacket (7000P-L)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
7000P-3L
7000P-L
7000P-LL
7000P-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Body height
(cm)
Chest measurement
(cm)
Amount Of Content

฿ 419.00

PROTECTIVE CLOTHES 1 Piece(s) 10 Day(s) 3 L 170~188 96~124 1 Pair

฿ 419.00

PROTECTIVE CLOTHES 1 Piece(s) 10 Day(s) L 158~170 84~104 1 Pair

฿ 419.00

PROTECTIVE CLOTHES 1 Piece(s) 10 Day(s) LL 164~182 92~112 1 Pair

฿ 419.00

PROTECTIVE CLOTHES 1 Piece(s) 10 Day(s) M 152~164 76~92 1 Pair

Basic Specifications

  • Type
    Jacket
  • Product Model
    Hooded Type
  • Use
    Other
  • Standard
    Without standards
  • Application Details
    Dust protection / Dirty work / Light water work
  • Specification 1
    Elastic in cuffs, hems and the forehead portion of the hood only
  • Specification 2
    Uses Inner Seam
  • Features 1
    DuPont™ and Tyvek® are trademarks or registered trademarks of E. I. du Pont de Nemours and Company.
  • Amount Of Content
    1 Pair

Product Description

Separate type which prioritizes ease of movement, suitable for painting, spray-painting, vehicle repair, and environments with excessive paint and oil dirt.

Part Number
7000P-3L
7000P-L
7000P-LL
7000P-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Body height
(cm)
Chest measurement
(cm)
Amount Of Content

฿ 419.00

PROTECTIVE CLOTHES 1 Piece(s) 10 Day(s) 3 L 170~188 96~124 1 Pair

฿ 419.00

PROTECTIVE CLOTHES 1 Piece(s) 10 Day(s) L 158~170 84~104 1 Pair

฿ 419.00

PROTECTIVE CLOTHES 1 Piece(s) 10 Day(s) LL 164~182 92~112 1 Pair

฿ 419.00

PROTECTIVE CLOTHES 1 Piece(s) 10 Day(s) M 152~164 76~92 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1