(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chemical Protection Clothing, Dupont Tyvek 2110A Jumper

Chemical Protection Clothing, Dupont Tyvek 2110A Jumper

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 555.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2110A-3L
2110A-L
2110A-LL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Chest measurement
(cm)
Body height
(cm)
Amount Of Content

฿ 555.00

PROTECTIVE CLOTHES 1 Piece(s) 10 Day(s) 3 L 96~124 170~188 1 Pair

฿ 555.00

PROTECTIVE CLOTHES 1 Piece(s) 10 Day(s) L 84~104 158~170 1 Pair

฿ 555.00

PROTECTIVE CLOTHES 1 Piece(s) 10 Day(s) LL 92~112 164~182 1 Pair

Basic Specifications

  • Commodity Classification
    Jacket
  • Standard
    JIS standard product
  • Use
    Chemical Protective
  • Function
    Drip Proof
  • Product Model
    Collar
  • Standard Number
    JIS T 8115:2010 Type PB (6)
  • Features
    DuPont™ and Tyvek® are trademarks or registered trademarks of E. I. du Pont de Nemours and Company.
  • Specification 1
    Elastic in cuffs and hem sides
  • Specification 2
    Stand Color
  • Specification 3
    With right front pocket
  • Specification 4
    Uses Inner Seam
  • Application Details
    Dust protection / Dirty work / Light water work
  • Amount Of Content
    1 Pair

Product Description

Tyvek jumper with pockets.
[Features]
· Chemical protection clothing that conforms to JIS T 8115 type PB (6).
· Protective clothing for use as a countermeasure against dust. Maintains the ideal balance between durability and comfort.
· The Tyvek material exhibits superior breathability compared to other materials (film based products such as those made using SF, SFS, etc.).
[Applications]
· Work in extremely dirty environments such as when performing painting or spray painting work and there is a risk of spatter or for when servicing vehicles when oil is an ever present etc.
· Also perfect for work with a lot of splashing water.

Part Number
2110A-3L
2110A-L
2110A-LL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Chest measurement
(cm)
Body height
(cm)
Amount Of Content

฿ 555.00

PROTECTIVE CLOTHES 1 Piece(s) 10 Day(s) 3 L 96~124 170~188 1 Pair

฿ 555.00

PROTECTIVE CLOTHES 1 Piece(s) 10 Day(s) L 84~104 158~170 1 Pair

฿ 555.00

PROTECTIVE CLOTHES 1 Piece(s) 10 Day(s) LL 92~112 164~182 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Frequently Asked Questions (FAQ)

Question: Can I wash the product?
Answer: Washing or dry-cleaning will affect the product protection performance. The fabric will shrink and its water resistance will decrease. The antistatic agent will also be removed, allowing harmful dust to easily adhere to the protective clothing and cause inhalation hazard. Contaminated protective clothing should be disposed in the same way as contaminated waste according to the relevant national and local regulations.