(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Adopts a special diamond tip that enables rapid drilling into hard-to-cut extruded cement plate and achieves both sharpness and durability.
· The Kuzu Tori Pon! brand center drill features a non-screw locking structure that allows easy removal of cutting chips without having to take apart the core drill body.
· Newly developed radial one-shank system enables easy exchange onto core bodies of other sizes.
· Aluminum die cast is adopted for the core bottom.
· (φ65 or more) 2/3 lighter than the conventional model for enhanced workability.
· Equipped with Z-axis spindle (SDS type) as standard.
· Supports straight and SDS type electric drills.
Part Number |
---|
AMC-80 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 16,197.00 ฿ 12,957.60 | CORE DRILLS (TIP TOOLS) | 1 Piece(s) | 15 Day(s) |
Loading...
Type | AMC Type (Full-Set) | Size(φ) | 80 | Overall Length(mm) | 330 |
---|---|---|---|---|---|
Effective Length(mm) | 150 | center drill | PCD-253 | Chuck Size(mm) | 10 |
JAN Code | 4986362160322 | Motor for use | Electric drill; Vibration drill (rotation mode), SDS lightweight hammer drill (rotation mode) | Application | For drilling extrusion molded cement boards or hard ceramic siding boards. |
Work material / Concrete rebar | Not suitable | Work material / Plain concrete | Not suitable | Work material / Block | Not suitable |
Work material / Brick | Not suitable | Work material / Mortar | Not suitable | Work material / Slate | optimal |
Work material/reinforced ALC | Not suitable | Work material / Tin plate, Galvanized iron | Not suitable | Work material / Thin iron plate | Not suitable |
Work material / Japanese wall | Not suitable | Work material / Ceramic siding | optimal | Work material / Metal siding | Not suitable |
Work material / Gypsum Board | Not suitable | Work material / Stone | Not suitable | Work material / Veneer, plywood | Not suitable |
Work material / Thick wooden plank | Not suitable | Work material / Extruded cement panel | optimal | Work material / Porcelain tile | Possible |
Work material / Bamboo wall | Not suitable | Work material / Ceramic tile | Possible | Work material / Polyvinyl chloride material | Not suitable |
Work material / Hume pipe | Not suitable | Work material / FRPM pipe | Good | Work material / Ceramic pipe | Good |
Work material / Ceramic exterior wall | optimal | Work material / ASLOC panel | Not suitable | Work material / Resin-based artificial marble | Good |
Composite wall containing thermal insulation materials | Not suitable | K Span | Not suitable |
Please check the type/dimensions/specifications of the part AMC-80 in the Super Hard Core Drill (Rotating) series.
How can we improve?
How can we improve?