(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For cutting pipes, steel material, etc.
Part Number |
---|
KS-1018 |
KS-1509 |
KS-1514 |
KS-1518 |
KS-1524 |
KS-2009 |
KS-2014 |
KS-2018 |
KS-2024 |
KS-2514 |
KS-2518 |
KS-3009 |
KS-3018 |
SU-1518 |
SU-1524 |
SU-2018 |
SU-2024 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Number of Teeth | Application | Overall Length (mm) | Effective length of blade (mm) | Cutting Capacity: Stainless Steel (Pipe Material) (mm) | Cutting Capacity: Stainless Steel (Steel Material) (mm) | Cutting Capacity: Ironwork (Pipe Material) (mm) | Cutting Capacity: Ironwork (Steel Material) (mm) | Cutting Capacity: Non-Ferrous Metal (Steel) (mm) | Cutting Capacity: PVC Pipe (mm) | Cutting Capacity: Wood (mm) | JAN Code | Package Dimensions |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,234.00 | HBM SAW BLADE | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 18 | Iron and Steel / PVC / Aluminum | 100 | 80 | - | - | 34 or Less | 1.5 to 4 | 1.5 to 4 | 34 or Less | - | 4986362360005 | W40XH200 | ||
฿ 2,656.00 | HBM SAW BLADE | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 9 | Woodworking / PVC | 150 | 130 | - | - | - | - | - | 60 or Less | 80 or Less | 4986362360135 | W40XH200 | ||
฿ 3,426.00 | HBM SAW BLADE | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 14 | Iron and Steel / PVC / Aluminum | 150 | 130 | - | - | 60 or Less | 3–8 | 3–8 | 60 or Less | - | 4986362360029 | W40XH200 | ||
฿ 308.18 | HBM SAW BLADE | 10 Piece(s) | 31 Day(s) | 18 | Iron and Steel / PVC / Aluminum | 150 | 130 | - | - | 60 or Less | 1.5 to 4 | 1.5 to 4 | 60 or Less | - | 4986362360012 | W40XH200 | |||
฿ 3,414.00 | HBM SAW BLADE | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 24 | Iron and Steel / PVC / Aluminum | 150 | 130 | - | - | 60 or Less | 0.7~3 | 0.7~3 | 60 or Less | - | 4986362360326 | W40XH200 | ||
฿ 2,931.00 | HBM SAW BLADE | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 9 | Woodworking / PVC | 200 | 180 | - | - | - | - | - | 115 or less | 130 or Less | 4986362360449 | W40XH257 | ||
฿ 4,081.00 | HBM SAW BLADE | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 14 | Iron and Steel / PVC / Aluminum | 200 | 180 | - | - | 115 or less | 3–8 | 3–8 | 115 or less | - | 4986362360036 | W40XH257 | ||
฿ 4,081.00 | HBM SAW BLADE | 10 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 18 | Iron and Steel / PVC / Aluminum | 200 | 180 | - | - | 115 or less | 1.5 to 4 | 1.5 to 4 | 115 or less | - | 4986362360043 | W40XH257 | ||
฿ 4,081.00 | HBM SAW BLADE | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 24 | Iron and Steel / PVC / Aluminum | 200 | 180 | - | - | 115 or less | 0.7~3 | 0.7~3 | 115 or less | - | 4986362360050 | W40XH257 | ||
฿ 5,077.00 | HBM SAW BLADE | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 14 | Iron and Steel / PVC / Aluminum | 250 | 230 | - | - | 150 or Less | 3–8 | 3–8 | 150 or Less | - | 4986362360067 | W40XH300 | ||
฿ 5,077.00 | HBM SAW BLADE | 10 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 18 | Iron and Steel / PVC / Aluminum | 250 | 230 | - | - | 150 or Less | 1.5 to 4 | 1.5 to 4 | 150 or Less | - | 4986362360074 | W40XH300 | ||
฿ 4,189.00 | HBM SAW BLADE | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 9 | Woodworking / PVC | 300 | 280 | - | - | - | - | - | 175 or Less | 230 or less | 4986362360142 | W45XH350 | ||
฿ 6,109.00 | HBM SAW BLADE | 10 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 18 | Iron and Steel / PVC / Aluminum | 300 | 280 | - | - | 175 or Less | 1.5 to 4 | 1.5 to 4 | 175 or Less | - | 4986362360081 | W45XH350 | ||
฿ 4,576.00 | HBM SAW BLADE | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 18 | Iron and Steel / Stainless Steel / PVC / Aluminum | 150 | 130 | 60 or Less | 2.5 or Less | 60 or Less | 1.5 to 4 | 1.5 to 4 | 60 or Less | - | 4986362360098 | W40XH200 | ||
฿ 4,576.00 | HBM SAW BLADE | 10 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 24 | Iron and Steel / Stainless Steel / PVC / Aluminum | 150 | 130 | 60 or Less | 2.5 or Less | 60 or Less | 0.7~3 | 0.7~3 | 60 or Less | - | 4986362360104 | W40XH200 | ||
฿ 5,339.00 | HBM SAW BLADE | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 18 | Iron and Steel / Stainless Steel / PVC / Aluminum | 200 | 180 | 115 or less | 2.5 or Less | 115 or less | 1.5 to 4 | 1.5 to 4 | 115 or less | - | 4986362360111 | W40XH257 | ||
฿ 5,339.00 | HBM SAW BLADE | 10 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 24 | Iron and Steel / Stainless Steel / PVC / Aluminum | 200 | 180 | 115 or less | 2.5 or Less | 115 or less | 0.7~3 | 0.7~3 | 115 or less | - | 4986362360128 | W40XH257 |
Loading...
Thickness(mm) | 0.9 | Motor for use | Saber Saw, Reciprocating Saw | Compatible Model | For Makita, Hitachi, Ryobi, BOSCH |
---|
How can we improve?
How can we improve?