(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For cutting pipes, steel material, etc.
Part Number |
---|
SU-1518 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Number of Teeth | Application | Overall Length (mm) | Effective length of blade (mm) | Cutting Capacity: Stainless Steel (Pipe Material) (mm) | Cutting Capacity: Stainless Steel (Steel Material) (mm) | Cutting Capacity: Ironwork (Pipe Material) (mm) | Cutting Capacity: Ironwork (Steel Material) (mm) | Cutting Capacity: Non-Ferrous Metal (Steel) (mm) | Cutting Capacity: PVC Pipe (mm) | Cutting Capacity: Wood (mm) | JAN Code | Package Dimensions |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,576.00 | HBM SAW BLADE | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 18 | Iron and Steel / Stainless Steel / PVC / Aluminum | 150 | 130 | 60 or Less | 2.5 or Less | 60 or Less | 1.5 to 4 | 1.5 to 4 | 60 or Less | - | 4986362360098 | W40XH200 |
Loading...
Thickness(mm) | 0.9 | Motor for use | Saber Saw, Reciprocating Saw | Compatible Model | For Makita, Hitachi, Ryobi, BOSCH |
---|
How can we improve?
How can we improve?