1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Combined Saber Saw Blades【1-10 Pieces Per Package】 (Part Number)

HBM SAW BLADE

Combined Saber Saw Blades
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 308.18/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For cutting pipes, steel material, etc.

 
Part Number
SU-2018
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNumber of Teeth Application Overall Length
(mm)
Effective length of blade
(mm)
Cutting Capacity: Stainless Steel (Pipe Material)
(mm)
Cutting Capacity: Stainless Steel (Steel Material)
(mm)
Cutting Capacity: Ironwork (Pipe Material)
(mm)
Cutting Capacity: Ironwork (Steel Material)
(mm)
Cutting Capacity: Non-Ferrous Metal (Steel)
(mm)
Cutting Capacity: PVC Pipe
(mm)
Cutting Capacity: Wood
(mm)
JAN Code Package Dimensions

฿ 5,339.00

HBM SAW BLADE 1 Pack(s)

10 Pieces Per Package

31 Day(s) 18Iron and Steel / Stainless Steel / PVC / Aluminum200180115 or less2.5 or Less115 or less1.5 to 41.5 to 4115 or less-4986362360111W40XH257

Loading...

  1. 1

Basic Information

Thickness(mm) 0.9 Motor for use Saber Saw, Reciprocating Saw Compatible Model For Makita, Hitachi, Ryobi, BOSCH