(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Paquin Oval Brush

Paquin Oval Brush

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 50575

  • Product Type
    Hand Brush
  • Size(mm)
    125×55
  • JAN Code
    4979404611203
  • Material
    Bristles: Paquin, Base: PP
  • Hair Feet(mm)
    Approx. 20
  • Amount Of Content
    1 pc.
Part Number
50575
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 460.00

HAND BRUSHES 1 Piece(s) 22 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Hand Brush
  • Size(mm)
    125×55
  • JAN Code
    4979404611203
  • Material
    Bristles: Paquin, Base: PP
  • Hair Feet(mm)
    Approx. 20
  • Amount Of Content
    1 pc.

Product Description

Easy-to-hold narrow shape

Specifications of 50575

  • Product Type
    Hand Brush
  • Size(mm)
    125×55
  • JAN Code
    4979404611203
  • Material
    Bristles: Paquin, Base: PP
  • Hair Feet(mm)
    Approx. 20
  • Amount Of Content
    1 pc.
Part Number
50575
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 460.00

HAND BRUSHES 1 Piece(s) 22 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1