(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chamois

Chamois

You can add up to 6 items to the comparison list.

Loading...

Specifications of 58090

  • Product Type
    Cloth Wipe
  • Cloth material
    Other
  • Shape
    Sheet
  • Fabric
    New
  • Type
    Dry
  • Material Detail
    Wool Chamis
  • JAN Code
    4979404243138
  • Use
    For Finishing/Wiping Glass, Metals
  • Note
    Size: Indefinite
Part Number
58090
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,282.70

COTTON SCRUBBING CLOTHS 1 Piece(s) 5 Day(s)

Basic Specifications

  • Product Type
    Cloth Wipe
  • Cloth material
    Other
  • Shape
    Sheet
  • Fabric
    New
  • Type
    Dry
  • Material Detail
    Wool Chamis
  • JAN Code
    4979404243138
  • Use
    For Finishing/Wiping Glass, Metals
  • Note
    Size: Indefinite

Product Description

A cloth rag that can be used to wipe and finish without cream, detergent etc.
[Features]
· Each has been cut to the size of A4 paper or above, but there will be variations in shape, size and thickness.
· Leather for finishing. Made from tanned sheepskin.
· The material itself can wipe away fine dirt.
· Can be used to wipe and finish without cream, detergent etc.
[Applications]
· Ideal for wiping away fingerprints and cloudiness from glass or metal.

Specifications of 58090

  • Product Type
    Cloth Wipe
  • Cloth material
    Other
  • Shape
    Sheet
  • Fabric
    New
  • Type
    Dry
  • Material Detail
    Wool Chamis
  • JAN Code
    4979404243138
  • Use
    For Finishing/Wiping Glass, Metals
  • Note
    Size: Indefinite
Part Number
58090
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,282.70

COTTON SCRUBBING CLOTHS 1 Piece(s) 5 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1