(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Micro Towel

Micro Towel

You can add up to 6 items to the comparison list.

Loading...

Specifications of 58072

  • Product Type
    Cloth Wipe
  • Cloth material
    Polyester / Nylon
  • Shape
    Sheet
  • Fabric
    New
  • Type
    Dry
  • Size(cm)
    40 x 40
  • Material Detail
    Polyester 80 %, nylon 20 %
  • JAN Code
    4979404240328
  • Feature 1
    Towel type great at absorbing water and oil
  • Feature 2
    The ultra-fine fibers can catch the dirt that could not be removed by the conventional dusters by scraping out the uneven surface.
  • Feature 3
    Each ultra-fine split of fibers is extremely thin and the edge is sharp, so it is environmentally friendly and can wipe off oily water or any other dirt without detergent.
Part Number
58072
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 358.13

COTTON SCRUBBING CLOTHS 1 Piece(s) 5 Day(s)

Basic Specifications

  • Product Type
    Cloth Wipe
  • Cloth material
    Polyester / Nylon
  • Shape
    Sheet
  • Fabric
    New
  • Type
    Dry
  • Size(cm)
    40 x 40
  • Material Detail
    Polyester 80 %, nylon 20 %
  • JAN Code
    4979404240328
  • Feature 1
    Towel type great at absorbing water and oil
  • Feature 2
    The ultra-fine fibers can catch the dirt that could not be removed by the conventional dusters by scraping out the uneven surface.
  • Feature 3
    Each ultra-fine split of fibers is extremely thin and the edge is sharp, so it is environmentally friendly and can wipe off oily water or any other dirt without detergent.

Product Description

[Features]
· A towel fabric type with excellent water and oil absorbency
· The microfibers thoroughly remove oil, fingerprints and dust.
· Suitable for wiping dry or when soaked with water.
· Wipes cleanly away with just water (no detergent required).
· Sturdy and so can be washed and reused repeatedly.
· Does not leave behind lint.

Specifications of 58072

  • Product Type
    Cloth Wipe
  • Cloth material
    Polyester / Nylon
  • Shape
    Sheet
  • Fabric
    New
  • Type
    Dry
  • Size(cm)
    40 x 40
  • Material Detail
    Polyester 80 %, nylon 20 %
  • JAN Code
    4979404240328
  • Feature 1
    Towel type great at absorbing water and oil
  • Feature 2
    The ultra-fine fibers can catch the dirt that could not be removed by the conventional dusters by scraping out the uneven surface.
  • Feature 3
    Each ultra-fine split of fibers is extremely thin and the edge is sharp, so it is environmentally friendly and can wipe off oily water or any other dirt without detergent.
Part Number
58072
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 358.13

COTTON SCRUBBING CLOTHS 1 Piece(s) 5 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1