(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Earthquake Resistant Goods Link Stopper L Type LS-384 4 Pcs

Earthquake Resistant Goods Link Stopper L Type LS-384 4 Pcs

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 4082115602

  • Product Model
    Fitting to prevent furniture from falling over
  • Color
    Cream (Non-transparent)
  • Material Quality
    ABS Resin
  • Size(mm)
    W42×D42×H110
  • Precautions
    * With the purpose of minimizing falls and drops, this product is not certified against breakage due to earthquakes, accidents, etc.
  • Object Load
    80 kg or Less (4 items)
  • Object
    PC/server/cabinet
  • Contents
    Belt with Plate X 4; Lock Tops X 4; Fixed Bases X 4; Adhesive Pads X 8; Alcohol Pads X 2
  • Amount Of Content
    1 Bag (4 pcs.)
Part Number
4082115602
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,334.83

SAFETY PLATES AGAINST OVERTUR 1 Piece(s) 3 Day(s) 1 Bag (4 pcs.)

Basic Specifications

  • Product Model
    Fitting to prevent furniture from falling over
  • Color
    Cream (Non-transparent)
  • Material Quality
    ABS Resin
  • Size(mm)
    W42×D42×H110
  • Precautions
    * With the purpose of minimizing falls and drops, this product is not certified against breakage due to earthquakes, accidents, etc.
  • Object Load
    80 kg or Less (4 items)
  • Object
    PC/server/cabinet
  • Contents
    Belt with Plate X 4; Lock Tops X 4; Fixed Bases X 4; Adhesive Pads X 8; Alcohol Pads X 2
  • Amount Of Content
    1 Bag (4 pcs.)

Product Description

An earthquake counter measure that does not require the drilling of holes in walls or floors. The Link Stopper L Type. Retains its strength even after being stuck on and removed.
[Features]
· Anchors IT equipment, computers, servers and other devices being used to walls or desks without having to move them, so as to prevent them from falling over. An anti-toppling device that uses a powerful adhesive pad to achieve excellent stability.
· An anti-toppling device for furniture and fixtures. Ideal for furniture such as low cabinets that you want to anchor to the wall without moving them.
· If you want to move the piece of furniture, the device can be removed using a coin or dedicated removal tool.
[Applications]
· For implementing earthquake counter measures for IT equipment and devices, etc., without drilling holes in walls or floors.
· Ideal for situations where the devices are too heavy to lift or for when you want to anchor devices where they are.

Specifications of 4082115602

  • Product Model
    Fitting to prevent furniture from falling over
  • Color
    Cream (Non-transparent)
  • Material Quality
    ABS Resin
  • Size(mm)
    W42×D42×H110
  • Precautions
    * With the purpose of minimizing falls and drops, this product is not certified against breakage due to earthquakes, accidents, etc.
  • Object Load
    80 kg or Less (4 items)
  • Object
    PC/server/cabinet
  • Contents
    Belt with Plate X 4; Lock Tops X 4; Fixed Bases X 4; Adhesive Pads X 8; Alcohol Pads X 2
  • Amount Of Content
    1 Bag (4 pcs.)
Part Number
4082115602
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,334.83

SAFETY PLATES AGAINST OVERTUR 1 Piece(s) 3 Day(s) 1 Bag (4 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1