(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

AZ-56301 All-Weather Jacket (56301-010-3L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
56301-006-3L
56301-006-L
56301-006-LL
56301-006-M
56301-006-S
56301-010-3L
56301-010-L
56301-010-LL
56301-010-M
56301-010-S
56301-035-3L
56301-035-L
56301-035-LL
56301-035-M
56301-035-S
56301-063-3L
56301-063-L
56301-063-LL
56301-063-M
56301-063-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Contents

฿ 8,480.00

WORK CLOTHES 1 Piece(s) 12 Day(s) Blue 3L Blue x Charcoal 1 Pair

฿ 8,370.00

WORK CLOTHES 1 Piece(s) 10 Day(s) Blue L Blue x Charcoal 1 Pair

฿ 8,370.00

WORK CLOTHES 1 Piece(s) 10 Day(s) Blue LL Blue x Charcoal 1 Pair

฿ 8,370.00

WORK CLOTHES 1 Piece(s) 10 Day(s) Blue M Blue x Charcoal 1 Pair

฿ 8,370.00

WORK CLOTHES 1 Piece(s) 12 Day(s) Blue S Blue x Charcoal 1 Pair

฿ 8,480.00

WORK CLOTHES 1 Piece(s) 12 Day(s) Black 3L Black x Charcoal 1 Pair

฿ 8,370.00

WORK CLOTHES 1 Piece(s) 10 Day(s) Black L Black x Charcoal 1 Pair

฿ 8,370.00

WORK CLOTHES 1 Piece(s) 10 Day(s) Black LL Black x Charcoal 1 Pair

฿ 8,370.00

WORK CLOTHES 1 Piece(s) 10 Day(s) Black M Black x Charcoal 1 Pair

฿ 8,370.00

WORK CLOTHES 1 Piece(s) 14 Day(s) Black S Black x Charcoal 1 Pair

฿ 8,480.00

WORK CLOTHES 1 Piece(s) 12 Day(s) Green 3L Mint Green x Charcoal 1 Pair

฿ 8,370.00

WORK CLOTHES 1 Piece(s) 12 Day(s) Green L Mint Green x Charcoal 1 Pair

฿ 8,370.00

WORK CLOTHES 1 Piece(s) 12 Day(s) Green LL Mint Green x Charcoal 1 Pair

฿ 8,370.00

WORK CLOTHES 1 Piece(s) 12 Day(s) Green M Mint Green x Charcoal 1 Pair

฿ 8,370.00

WORK CLOTHES 1 Piece(s) 14 Day(s) Green S Mint Green x Charcoal 1 Pair

฿ 8,480.00

WORK CLOTHES 1 Piece(s) 12 Day(s) Orange 3L Orange x Charcoal 1 Pair

฿ 8,370.00

WORK CLOTHES 1 Piece(s) 10 Day(s) Orange L Orange x Charcoal 1 Pair

฿ 8,370.00

WORK CLOTHES 1 Piece(s) 10 Day(s) Orange LL Orange x Charcoal 1 Pair

฿ 8,370.00

WORK CLOTHES 1 Piece(s) 12 Day(s) Orange M Orange x Charcoal 1 Pair

฿ 8,370.00

WORK CLOTHES 1 Piece(s) 19 Day(s) Orange S Orange x Charcoal 1 Pair

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Nylon
  • Material
    Three layer mini lip
  • Material 1 Weaving
    Plain Weave
  • Material 2
    Collar: Dry Mesh
  • Fastener 1
    Fastener/Water Stop Fastener
  • Included 01
    D Can/Plastic
  • Reflection
    Reflective tape
  • Pocket 1
    Breast Pocket with Fastener
  • Contents
    1 Pair

Product Description

Weatherproof jacket made of the world's most waterproof, moisture permeable and low condensation material.
[Features]
· Cold resistant: Water resistance pressure 30,000 mm, water-vapor permeability 16,000 g.
· Anti-droplet piping: Helps secure visibility by reducing the amount of water droplets falling on the face, etc.
· Chin guard: Prevents discomfort caused by the front zipper making direct contact with the chin.
· No cut specification: No seams on the shoulders for improved waterproofing.
· Hood storage (retractable): Hooded specification that allows the hood to be stored in the collar.
· Reflective tape and D-ring: Reflective tape and D-ring have been effectively combined.
· Mesh inner pocket: With a mesh inner pocket for easy insertion and removal.
· YKK water guard zipper: Highly water resistant, preventing water from entering through the zipper.
[Applications]
· For work outdoors or in the rain.

Part Number
56301-006-3L
56301-006-L
56301-006-LL
56301-006-M
56301-006-S
56301-010-3L
56301-010-L
56301-010-LL
56301-010-M
56301-010-S
56301-035-3L
56301-035-L
56301-035-LL
56301-035-M
56301-035-S
56301-063-3L
56301-063-L
56301-063-LL
56301-063-M
56301-063-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Contents

฿ 8,480.00

WORK CLOTHES 1 Piece(s) 12 Day(s) Blue 3L Blue x Charcoal 1 Pair

฿ 8,370.00

WORK CLOTHES 1 Piece(s) 10 Day(s) Blue L Blue x Charcoal 1 Pair

฿ 8,370.00

WORK CLOTHES 1 Piece(s) 10 Day(s) Blue LL Blue x Charcoal 1 Pair

฿ 8,370.00

WORK CLOTHES 1 Piece(s) 10 Day(s) Blue M Blue x Charcoal 1 Pair

฿ 8,370.00

WORK CLOTHES 1 Piece(s) 12 Day(s) Blue S Blue x Charcoal 1 Pair

฿ 8,480.00

WORK CLOTHES 1 Piece(s) 12 Day(s) Black 3L Black x Charcoal 1 Pair

฿ 8,370.00

WORK CLOTHES 1 Piece(s) 10 Day(s) Black L Black x Charcoal 1 Pair

฿ 8,370.00

WORK CLOTHES 1 Piece(s) 10 Day(s) Black LL Black x Charcoal 1 Pair

฿ 8,370.00

WORK CLOTHES 1 Piece(s) 10 Day(s) Black M Black x Charcoal 1 Pair

฿ 8,370.00

WORK CLOTHES 1 Piece(s) 14 Day(s) Black S Black x Charcoal 1 Pair

฿ 8,480.00

WORK CLOTHES 1 Piece(s) 12 Day(s) Green 3L Mint Green x Charcoal 1 Pair

฿ 8,370.00

WORK CLOTHES 1 Piece(s) 12 Day(s) Green L Mint Green x Charcoal 1 Pair

฿ 8,370.00

WORK CLOTHES 1 Piece(s) 12 Day(s) Green LL Mint Green x Charcoal 1 Pair

฿ 8,370.00

WORK CLOTHES 1 Piece(s) 12 Day(s) Green M Mint Green x Charcoal 1 Pair

฿ 8,370.00

WORK CLOTHES 1 Piece(s) 14 Day(s) Green S Mint Green x Charcoal 1 Pair

฿ 8,480.00

WORK CLOTHES 1 Piece(s) 12 Day(s) Orange 3L Orange x Charcoal 1 Pair

฿ 8,370.00

WORK CLOTHES 1 Piece(s) 10 Day(s) Orange L Orange x Charcoal 1 Pair

฿ 8,370.00

WORK CLOTHES 1 Piece(s) 10 Day(s) Orange LL Orange x Charcoal 1 Pair

฿ 8,370.00

WORK CLOTHES 1 Piece(s) 12 Day(s) Orange M Orange x Charcoal 1 Pair

฿ 8,370.00

WORK CLOTHES 1 Piece(s) 19 Day(s) Orange S Orange x Charcoal 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1