(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Long Sleeved Jacket 9001

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,927.33 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
9001-004-3L
9001-004-4L
9001-004-5L
9001-004-6L
9001-004-L
9001-004-LL
9001-004-M
9001-004-S
9001-004-SS
9001-005-3L
9001-005-4L
9001-005-5L
9001-005-6L
9001-005-L
9001-005-LL
9001-005-M
9001-005-S
9001-005-SS
9001-007-3L
9001-007-4L
9001-007-6L
9001-007-L
9001-007-LL
9001-007-M
9001-007-S
9001-007-SS
9001-008-3L
9001-008-4L
9001-008-5L
9001-008-6L
9001-008-L
9001-008-LL
9001-008-M
9001-008-S
9001-008-SS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Contents

฿ 1,987.63

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 3L Gray 1 Pair

฿ 2,047.94

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 4L Gray 1 Pair

฿ 2,108.24

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 5L Gray 1 Pair

฿ 2,289.15

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 6L Gray 1 Pair

฿ 1,927.33

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray L Gray 1 Pair

฿ 1,927.33

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray LL Gray 1 Pair

฿ 1,927.33

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray M Gray 1 Pair

฿ 1,927.33

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray S Gray 1 Pair

฿ 1,927.33

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray SS Gray 1 Pair

฿ 1,987.63

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 3L Earth Green 1 Pair

฿ 2,047.94

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 4L Earth Green 1 Pair

฿ 2,108.24

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 5L Earth Green 1 Pair

฿ 2,289.15

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 6L Earth Green 1 Pair

฿ 1,927.33

WORK CLOTHES 1 Piece(s) 6 Day(s) Green L Earth Green 1 Pair

฿ 1,927.33

WORK CLOTHES 1 Piece(s) 6 Day(s) Green LL Earth Green 1 Pair

฿ 1,927.33

WORK CLOTHES 1 Piece(s) 6 Day(s) Green M Earth Green 1 Pair

฿ 1,927.33

WORK CLOTHES 1 Piece(s) 11 Day(s) Green S Earth Green 1 Pair

฿ 1,927.33

WORK CLOTHES 1 Piece(s) 6 Day(s) Green SS Earth Green 1 Pair

฿ 1,987.63

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 3L Sax 1 Pair

฿ 2,047.94

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 4L Sax 1 Pair

฿ 2,289.15

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 6L Sax 1 Pair

฿ 1,927.33

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue L Sax 1 Pair

฿ 1,978.00

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue LL Sax 1 Pair

฿ 1,927.33

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue M Sax 1 Pair

฿ 1,927.33

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue S Sax 1 Pair

฿ 1,927.33

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue SS Sax 1 Pair

฿ 1,987.63

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 3L Navy 1 Pair

฿ 2,047.94

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 4L Navy 1 Pair

฿ 2,108.24

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 5L Navy 1 Pair

฿ 2,289.15

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 6L Navy 1 Pair

฿ 1,927.33

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue L Navy 1 Pair

฿ 1,927.33

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue LL Navy 1 Pair

฿ 1,927.33

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue M Navy 1 Pair

฿ 1,927.33

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue S Navy 1 Pair

฿ 1,927.33

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue SS Navy 1 Pair

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 70 %, Cotton 30 %
  • Material
    Surface Material: Mixed Weave Antistatic Twill
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Material 2
    Lining: Embossed Taffeta
  • Material 2 Mixing Ration
    100% Polyester (Optoelectronic *○R* Fiber Mix)
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Vislon R (slider/plastic) Easy Track Fastener Use (front)
  • Magic Tape
    Flap Pockets
  • Contents
    1 Pair

Product Description

Dolphin cut allows the arms to move easily. Antibacterial and deodorizing effects.

Part Number
9001-004-3L
9001-004-4L
9001-004-5L
9001-004-6L
9001-004-L
9001-004-LL
9001-004-M
9001-004-S
9001-004-SS
9001-005-3L
9001-005-4L
9001-005-5L
9001-005-6L
9001-005-L
9001-005-LL
9001-005-M
9001-005-S
9001-005-SS
9001-007-3L
9001-007-4L
9001-007-6L
9001-007-L
9001-007-LL
9001-007-M
9001-007-S
9001-007-SS
9001-008-3L
9001-008-4L
9001-008-5L
9001-008-6L
9001-008-L
9001-008-LL
9001-008-M
9001-008-S
9001-008-SS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Contents

฿ 1,987.63

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 3L Gray 1 Pair

฿ 2,047.94

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 4L Gray 1 Pair

฿ 2,108.24

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 5L Gray 1 Pair

฿ 2,289.15

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 6L Gray 1 Pair

฿ 1,927.33

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray L Gray 1 Pair

฿ 1,927.33

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray LL Gray 1 Pair

฿ 1,927.33

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray M Gray 1 Pair

฿ 1,927.33

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray S Gray 1 Pair

฿ 1,927.33

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray SS Gray 1 Pair

฿ 1,987.63

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 3L Earth Green 1 Pair

฿ 2,047.94

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 4L Earth Green 1 Pair

฿ 2,108.24

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 5L Earth Green 1 Pair

฿ 2,289.15

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 6L Earth Green 1 Pair

฿ 1,927.33

WORK CLOTHES 1 Piece(s) 6 Day(s) Green L Earth Green 1 Pair

฿ 1,927.33

WORK CLOTHES 1 Piece(s) 6 Day(s) Green LL Earth Green 1 Pair

฿ 1,927.33

WORK CLOTHES 1 Piece(s) 6 Day(s) Green M Earth Green 1 Pair

฿ 1,927.33

WORK CLOTHES 1 Piece(s) 11 Day(s) Green S Earth Green 1 Pair

฿ 1,927.33

WORK CLOTHES 1 Piece(s) 6 Day(s) Green SS Earth Green 1 Pair

฿ 1,987.63

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 3L Sax 1 Pair

฿ 2,047.94

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 4L Sax 1 Pair

฿ 2,289.15

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 6L Sax 1 Pair

฿ 1,927.33

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue L Sax 1 Pair

฿ 1,978.00

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue LL Sax 1 Pair

฿ 1,927.33

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue M Sax 1 Pair

฿ 1,927.33

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue S Sax 1 Pair

฿ 1,927.33

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue SS Sax 1 Pair

฿ 1,987.63

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 3L Navy 1 Pair

฿ 2,047.94

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 4L Navy 1 Pair

฿ 2,108.24

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 5L Navy 1 Pair

฿ 2,289.15

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 6L Navy 1 Pair

฿ 1,927.33

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue L Navy 1 Pair

฿ 1,927.33

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue LL Navy 1 Pair

฿ 1,927.33

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue M Navy 1 Pair

฿ 1,927.33

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue S Navy 1 Pair

฿ 1,927.33

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue SS Navy 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1