(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Long Sleeved Jacket B 6560

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,818.78 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
6560-010-LL
6560-010-M
6560-010-S
6560-010-SS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Contents

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Black LL Black x Silver Gray 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Black M Black x Silver Gray 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Black S Black x Silver Gray 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Black SS Black x Silver Gray 1 Pair

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10% (Recycled Polyester 55%)
  • Material
    Recycled Lining Twill
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Vislon *OR* (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Metal)
  • Pocket 1
    Turn Pocket on Both Side
  • Jacket Cuff
    Cuffs (Dot Buttons x 2)
  • Jacket Hem
    Side Rubber Specifications
  • Contents
    1 Pair

Product Description

[Features]
· Dolphin cut allows for smooth movement of the arms.
· Outstanding, sophisticated design.
· Chest zipper pocket: Securely store small items such as memos, keys, etc.
· Optimal for storing documents and slips.
· Cuff adjuster: Features two stages of adjustment using dot buttons.
· Pen inserter with reflector piping (twin): Twin type pen pocket on the sleeve that can hold two pens.
· With a reflector accent.
· Elbow tuck: By placing a tuck on the elbow the arm can bend easily.
· Name tag (inside): Effective for checking identity at the workplace in case of emergency.

Part Number
6560-010-LL
6560-010-M
6560-010-S
6560-010-SS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Contents

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Black LL Black x Silver Gray 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Black M Black x Silver Gray 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Black S Black x Silver Gray 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Black SS Black x Silver Gray 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. << Prev
  2. 1
  3. 2