(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Long Sleeved Jacket A 6550 (6550-005-S)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
6550-003-3L
6550-003-4L
6550-003-5L
6550-003-6L
6550-003-L
6550-003-LL
6550-003-M
6550-003-S
6550-003-SS
6550-005-3L
6550-005-4L
6550-005-5L
6550-005-6L
6550-005-L
6550-005-LL
6550-005-M
6550-005-S
6550-005-SS
6550-010-3L
6550-010-4L
6550-010-5L
6550-010-6L
6550-010-L
6550-010-LL
6550-010-M
6550-010-S
6550-010-SS
6550-088-3L
6550-088-4L
6550-088-5L
6550-088-6L
6550-088-L
6550-088-LL
6550-088-M
6550-088-S
6550-088-SS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Contents

฿ 1,987.63

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 3L Silver Gray x Black 1 Pair

฿ 2,047.94

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 4L Silver Gray x Black 1 Pair

฿ 2,108.24

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 5L Silver Gray x Black 1 Pair

฿ 2,289.15

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 6L Silver Gray x Black 1 Pair

฿ 1,927.33

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray L Silver Gray x Black 1 Pair

฿ 1,927.33

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray LL Silver Gray x Black 1 Pair

฿ 1,927.33

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray M Silver Gray x Black 1 Pair

฿ 1,927.33

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray S Silver Gray x Black 1 Pair

฿ 1,927.33

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray SS Silver Gray x Black 1 Pair

฿ 1,987.63

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 3L Earth Green X Black 1 Pair

฿ 2,047.94

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 4L Earth Green X Black 1 Pair

฿ 2,108.24

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 5L Earth Green X Black 1 Pair

฿ 2,289.15

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 6L Earth Green X Black 1 Pair

฿ 1,927.33

WORK CLOTHES 1 Piece(s) 6 Day(s) Green L Earth Green X Black 1 Pair

฿ 1,927.33

WORK CLOTHES 1 Piece(s) 6 Day(s) Green LL Earth Green X Black 1 Pair

฿ 1,927.33

WORK CLOTHES 1 Piece(s) 6 Day(s) Green M Earth Green X Black 1 Pair

฿ 1,927.33

WORK CLOTHES 1 Piece(s) 6 Day(s) Green S Earth Green X Black 1 Pair

฿ 1,927.33

WORK CLOTHES 1 Piece(s) 6 Day(s) Green SS Earth Green X Black 1 Pair

฿ 1,987.63

WORK CLOTHES 1 Piece(s) 6 Day(s) Black 3L Black x Silver Gray 1 Pair

฿ 2,047.94

WORK CLOTHES 1 Piece(s) 6 Day(s) Black 4L Black x Silver Gray 1 Pair

฿ 2,108.24

WORK CLOTHES 1 Piece(s) 6 Day(s) Black 5L Black x Silver Gray 1 Pair

฿ 2,289.15

WORK CLOTHES 1 Piece(s) 6 Day(s) Black 6L Black x Silver Gray 1 Pair

฿ 1,927.33

WORK CLOTHES 1 Piece(s) 6 Day(s) Black L Black x Silver Gray 1 Pair

฿ 1,927.33

WORK CLOTHES 1 Piece(s) 6 Day(s) Black LL Black x Silver Gray 1 Pair

฿ 1,927.33

WORK CLOTHES 1 Piece(s) 6 Day(s) Black M Black x Silver Gray 1 Pair

฿ 1,927.33

WORK CLOTHES 1 Piece(s) 6 Day(s) Black S Black x Silver Gray 1 Pair

฿ 1,927.33

WORK CLOTHES 1 Piece(s) 6 Day(s) Black SS Black x Silver Gray 1 Pair

฿ 1,987.63

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 3L Forest Navy x Silver Gray 1 Pair

฿ 2,047.94

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 4L Forest Navy x Silver Gray 1 Pair

฿ 2,108.24

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 5L Forest Navy x Silver Gray 1 Pair

฿ 2,289.15

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 6L Forest Navy x Silver Gray 1 Pair

฿ 1,927.33

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue L Forest Navy x Silver Gray 1 Pair

฿ 1,927.33

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue LL Forest Navy x Silver Gray 1 Pair

฿ 1,927.33

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue M Forest Navy x Silver Gray 1 Pair

฿ 1,927.33

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue S Forest Navy x Silver Gray 1 Pair

฿ 1,927.33

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue SS Forest Navy x Silver Gray 1 Pair

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10% (Recycled Polyester 55%)
  • Material
    Recycled Lining Twill
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Material 2
    Lining: Mesh (Shoulder Lining)
  • Material 2 Mixing Ration
    Polyester 100%
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Vislon *OR* (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Metal)
  • Magic Tape
    Flap Pockets
  • Jacket Cuff
    Cuffs (Dot Buttons x 2)
  • Jacket Hem
    Side Rubber Specifications
  • Contents
    1 Pair

Product Description

[Features]
· Dolphin cut allows for smooth movement of the arms.
· Outstanding, sophisticated design.
· Hook and Loop Fastener specification: Breast pocket flap uses Hook and Loop Fastener so that it is easy to open and close and the contents will not fall out.
· Side pocket with inner pocket: Jacket side pocket features an inner pocket that securely holds memo pads, small items, etc.
· Cuff adjuster: Features two stages of adjustment using dot buttons.
· Elbow tuck: By placing a tuck on the elbow the arm can bend easily.
· Name tag (inside): Effective for checking identity at the workplace in case of emergency.

Part Number
6550-003-3L
6550-003-4L
6550-003-5L
6550-003-6L
6550-003-L
6550-003-LL
6550-003-M
6550-003-S
6550-003-SS
6550-005-3L
6550-005-4L
6550-005-5L
6550-005-6L
6550-005-L
6550-005-LL
6550-005-M
6550-005-S
6550-005-SS
6550-010-3L
6550-010-4L
6550-010-5L
6550-010-6L
6550-010-L
6550-010-LL
6550-010-M
6550-010-S
6550-010-SS
6550-088-3L
6550-088-4L
6550-088-5L
6550-088-6L
6550-088-L
6550-088-LL
6550-088-M
6550-088-S
6550-088-SS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Contents

฿ 1,987.63

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 3L Silver Gray x Black 1 Pair

฿ 2,047.94

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 4L Silver Gray x Black 1 Pair

฿ 2,108.24

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 5L Silver Gray x Black 1 Pair

฿ 2,289.15

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 6L Silver Gray x Black 1 Pair

฿ 1,927.33

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray L Silver Gray x Black 1 Pair

฿ 1,927.33

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray LL Silver Gray x Black 1 Pair

฿ 1,927.33

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray M Silver Gray x Black 1 Pair

฿ 1,927.33

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray S Silver Gray x Black 1 Pair

฿ 1,927.33

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray SS Silver Gray x Black 1 Pair

฿ 1,987.63

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 3L Earth Green X Black 1 Pair

฿ 2,047.94

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 4L Earth Green X Black 1 Pair

฿ 2,108.24

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 5L Earth Green X Black 1 Pair

฿ 2,289.15

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 6L Earth Green X Black 1 Pair

฿ 1,927.33

WORK CLOTHES 1 Piece(s) 6 Day(s) Green L Earth Green X Black 1 Pair

฿ 1,927.33

WORK CLOTHES 1 Piece(s) 6 Day(s) Green LL Earth Green X Black 1 Pair

฿ 1,927.33

WORK CLOTHES 1 Piece(s) 6 Day(s) Green M Earth Green X Black 1 Pair

฿ 1,927.33

WORK CLOTHES 1 Piece(s) 6 Day(s) Green S Earth Green X Black 1 Pair

฿ 1,927.33

WORK CLOTHES 1 Piece(s) 6 Day(s) Green SS Earth Green X Black 1 Pair

฿ 1,987.63

WORK CLOTHES 1 Piece(s) 6 Day(s) Black 3L Black x Silver Gray 1 Pair

฿ 2,047.94

WORK CLOTHES 1 Piece(s) 6 Day(s) Black 4L Black x Silver Gray 1 Pair

฿ 2,108.24

WORK CLOTHES 1 Piece(s) 6 Day(s) Black 5L Black x Silver Gray 1 Pair

฿ 2,289.15

WORK CLOTHES 1 Piece(s) 6 Day(s) Black 6L Black x Silver Gray 1 Pair

฿ 1,927.33

WORK CLOTHES 1 Piece(s) 6 Day(s) Black L Black x Silver Gray 1 Pair

฿ 1,927.33

WORK CLOTHES 1 Piece(s) 6 Day(s) Black LL Black x Silver Gray 1 Pair

฿ 1,927.33

WORK CLOTHES 1 Piece(s) 6 Day(s) Black M Black x Silver Gray 1 Pair

฿ 1,927.33

WORK CLOTHES 1 Piece(s) 6 Day(s) Black S Black x Silver Gray 1 Pair

฿ 1,927.33

WORK CLOTHES 1 Piece(s) 6 Day(s) Black SS Black x Silver Gray 1 Pair

฿ 1,987.63

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 3L Forest Navy x Silver Gray 1 Pair

฿ 2,047.94

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 4L Forest Navy x Silver Gray 1 Pair

฿ 2,108.24

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 5L Forest Navy x Silver Gray 1 Pair

฿ 2,289.15

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 6L Forest Navy x Silver Gray 1 Pair

฿ 1,927.33

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue L Forest Navy x Silver Gray 1 Pair

฿ 1,927.33

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue LL Forest Navy x Silver Gray 1 Pair

฿ 1,927.33

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue M Forest Navy x Silver Gray 1 Pair

฿ 1,927.33

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue S Forest Navy x Silver Gray 1 Pair

฿ 1,927.33

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue SS Forest Navy x Silver Gray 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1