(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Long-Sleeve Blouson Jacket 6321 (6321-005-S)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
6321-005-3L
6321-005-4L
6321-005-5L
6321-005-6L
6321-005-B3L
6321-005-B4L
6321-005-BLL
6321-005-L
6321-005-LL
6321-005-M
6321-005-S
6321-005-SS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Shoulder width
(mm)
Chest measurement
(mm)
Sleeve Length
(mm)
Dress length
(mm)
JAN Code Contents

฿ 1,728.32

LONG SLEEVE BLOUSON 1 Piece(s) 6 Day(s) 3L 520 1,300 590 680 4548413113178 1 pc.

฿ 1,788.63

LONG SLEEVE BLOUSON 1 Piece(s) 6 Day(s) 4L 540 1,400 590 680 4548413113185 1 pc.

฿ 1,848.93

LONG SLEEVE BLOUSON 1 Piece(s) 6 Day(s) 5L 560 1,500 610 700 4548413113192 1 pc.

฿ 2,029.84

LONG SLEEVE BLOUSON 1 Piece(s) 6 Day(s) 6L 580 1,600 630 720 4548413113246 1 pc.

฿ 2,210.76

LONG SLEEVE BLOUSON 1 Piece(s) 6 Day(s) B3L 560 1,500 580 680 4548413113260 1 pc.

฿ 2,271.06

LONG SLEEVE BLOUSON 1 Piece(s) 6 Day(s) B4L 580 1,600 580 680 4548413113277 1 pc.

฿ 2,150.45

LONG SLEEVE BLOUSON 1 Piece(s) 6 Day(s) BLL 540 1,400 580 660 4548413113253 1 pc.

฿ 1,668.02

LONG SLEEVE BLOUSON 1 Piece(s) 6 Day(s) L 480 1,220 570 640 4548413113154 1 pc.

฿ 1,668.02

LONG SLEEVE BLOUSON 1 Piece(s) 6 Day(s) LL 500 1,260 580 660 4548413113161 1 pc.

฿ 1,668.02

LONG SLEEVE BLOUSON 1 Piece(s) 6 Day(s) M 460 1,180 560 620 4548413113147 1 pc.

฿ 1,668.02

LONG SLEEVE BLOUSON 1 Piece(s) 6 Day(s) S 440 1,140 550 600 4548413113130 1 pc.

฿ 1,668.02

LONG SLEEVE BLOUSON 1 Piece(s) 6 Day(s) SS 420 1,100 550 580 4548413113123 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    65% polyester, 35% cotton
  • Material
    Twill
  • Color Details
    Clean earth × mist violet
  • Pen Holder
    Left sleeve, left breast
  • Material 1 Weaving
    Twill
  • Button 1
    Plastic
  • Fastener 1
    Zipper: Vislon (slider: plastic)
  • Pocket 1
    Turn pockets on both sides
  • Jacket Hem
    Side rubber specifications
  • Contents
    1 pc.

Product Description

Download monogramming quote request


Work clothing with a wide range of colors and sizes available.
[Features]
· Easy to move around in with 3D "MobinCut". Wide range of colors (11) and sizes (12) available.
· Anti-static performance that conforms to JIS T-8118.
· The right breast pocket has a convenient zipper. Equipped with a loop inside for fixing mobile phones.
· The convenient pen pocket allows easy insertion and removal of pens, rulers, etc. Uses a turn pocket that prevents stored items from falling out.
· The sleeve pen pocket is positioned for smooth, easy access. It is a twin type that can hold 2 pens.
· The breast pocket has gussets for expanded storage capacity. The colored areas are sub-pockets convenient for holding small items.
[Applications]
· Asymmetrical design is recommended for men and women of all ages.

Part Number
6321-005-3L
6321-005-4L
6321-005-5L
6321-005-6L
6321-005-B3L
6321-005-B4L
6321-005-BLL
6321-005-L
6321-005-LL
6321-005-M
6321-005-S
6321-005-SS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Shoulder width
(mm)
Chest measurement
(mm)
Sleeve Length
(mm)
Dress length
(mm)
JAN Code Contents

฿ 1,728.32

LONG SLEEVE BLOUSON 1 Piece(s) 6 Day(s) 3L 520 1,300 590 680 4548413113178 1 pc.

฿ 1,788.63

LONG SLEEVE BLOUSON 1 Piece(s) 6 Day(s) 4L 540 1,400 590 680 4548413113185 1 pc.

฿ 1,848.93

LONG SLEEVE BLOUSON 1 Piece(s) 6 Day(s) 5L 560 1,500 610 700 4548413113192 1 pc.

฿ 2,029.84

LONG SLEEVE BLOUSON 1 Piece(s) 6 Day(s) 6L 580 1,600 630 720 4548413113246 1 pc.

฿ 2,210.76

LONG SLEEVE BLOUSON 1 Piece(s) 6 Day(s) B3L 560 1,500 580 680 4548413113260 1 pc.

฿ 2,271.06

LONG SLEEVE BLOUSON 1 Piece(s) 6 Day(s) B4L 580 1,600 580 680 4548413113277 1 pc.

฿ 2,150.45

LONG SLEEVE BLOUSON 1 Piece(s) 6 Day(s) BLL 540 1,400 580 660 4548413113253 1 pc.

฿ 1,668.02

LONG SLEEVE BLOUSON 1 Piece(s) 6 Day(s) L 480 1,220 570 640 4548413113154 1 pc.

฿ 1,668.02

LONG SLEEVE BLOUSON 1 Piece(s) 6 Day(s) LL 500 1,260 580 660 4548413113161 1 pc.

฿ 1,668.02

LONG SLEEVE BLOUSON 1 Piece(s) 6 Day(s) M 460 1,180 560 620 4548413113147 1 pc.

฿ 1,668.02

LONG SLEEVE BLOUSON 1 Piece(s) 6 Day(s) S 440 1,140 550 600 4548413113130 1 pc.

฿ 1,668.02

LONG SLEEVE BLOUSON 1 Piece(s) 6 Day(s) SS 420 1,100 550 580 4548413113123 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1