(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Long Sleeved Jacket 3801 (3801-008-M)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3801-008-3L
3801-008-4L
3801-008-5L
3801-008-L
3801-008-LL
3801-008-M
3801-008-S
3801-010-L
3801-025-3L
3801-025-4L
3801-025-5L
3801-025-L
3801-025-LL
3801-025-M
3801-025-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Contents

฿ 1,553.44

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 3L Navy 1 Pair

฿ 1,613.74

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 4L Navy 1 Pair

฿ 1,674.05

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 5L Navy 1 Pair

฿ 1,493.13

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue L Navy 1 Pair

฿ 1,493.13

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue LL Navy 1 Pair

฿ 1,493.13

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue M Navy 1 Pair

฿ 1,493.13

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue S Navy 1 Pair

฿ 1,493.13

WORK CLOTHES 1 Piece(s) 3 Day(s) Black L Black 1 Pair

฿ 1,553.44

WORK CLOTHES 1 Piece(s) 6 Day(s) Brown 3L Khaki 1 Pair

฿ 1,613.74

WORK CLOTHES 1 Piece(s) 6 Day(s) Brown 4L Khaki 1 Pair

฿ 1,674.05

WORK CLOTHES 1 Piece(s) 6 Day(s) Brown 5L Khaki 1 Pair

฿ 1,493.13

WORK CLOTHES 1 Piece(s) 6 Day(s) Brown L Khaki 1 Pair

฿ 1,493.13

WORK CLOTHES 1 Piece(s) 6 Day(s) Brown LL Khaki 1 Pair

฿ 1,493.13

WORK CLOTHES 1 Piece(s) 6 Day(s) Brown M Khaki 1 Pair

฿ 1,493.13

WORK CLOTHES 1 Piece(s) 6 Day(s) Brown S Khaki 1 Pair

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 75 %, Cotton 25 %
  • Material
    Twill
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Vislon *OR* (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Metal)
  • Pocket 1
    Turn Pocket on Both Side
  • Pocket 2
    Smartphone Compatible Pocket
  • Jacket Cuff
    Cuffs (Dot Button)
  • Jacket Hem
    With dot button x 2
  • Contents
    1 Pair

Product Description

[Features]
· New style for pros.
· Chest zipper pocket: Securely store small items such as memos, keys, etc.
· Optimal for storing documents and slips.
· Uses Hook and Loop Fastener : Breast pocket flap uses Hook and Loop Fastener so that it is easy to open and close and the contents will not fall out.
· Pen pocket: Conveniently prepared for easy insertion and removal of pens, rulers, etc.
· Back flap specification: By making the belt behind the jacket a little longer, the shape of the back can be seen more clearly when bending, etc.
· Sports cut: Uses cuts which have proven results in sportswear, etc., to ensure mobility.
· With pocket and pen pocket: Located on the sleeve at a position for smooth and simple insertion and removal.
· Turn pocket: Contents don't fall out easily while working and can be smoothly inserted and removed.
· Waist adjuster: Can be fine-tuned to fit the body, enabling it to be worn comfortably.

Part Number
3801-008-3L
3801-008-4L
3801-008-5L
3801-008-L
3801-008-LL
3801-008-M
3801-008-S
3801-010-L
3801-025-3L
3801-025-4L
3801-025-5L
3801-025-L
3801-025-LL
3801-025-M
3801-025-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Contents

฿ 1,553.44

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 3L Navy 1 Pair

฿ 1,613.74

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 4L Navy 1 Pair

฿ 1,674.05

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 5L Navy 1 Pair

฿ 1,493.13

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue L Navy 1 Pair

฿ 1,493.13

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue LL Navy 1 Pair

฿ 1,493.13

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue M Navy 1 Pair

฿ 1,493.13

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue S Navy 1 Pair

฿ 1,493.13

WORK CLOTHES 1 Piece(s) 3 Day(s) Black L Black 1 Pair

฿ 1,553.44

WORK CLOTHES 1 Piece(s) 6 Day(s) Brown 3L Khaki 1 Pair

฿ 1,613.74

WORK CLOTHES 1 Piece(s) 6 Day(s) Brown 4L Khaki 1 Pair

฿ 1,674.05

WORK CLOTHES 1 Piece(s) 6 Day(s) Brown 5L Khaki 1 Pair

฿ 1,493.13

WORK CLOTHES 1 Piece(s) 6 Day(s) Brown L Khaki 1 Pair

฿ 1,493.13

WORK CLOTHES 1 Piece(s) 6 Day(s) Brown LL Khaki 1 Pair

฿ 1,493.13

WORK CLOTHES 1 Piece(s) 6 Day(s) Brown M Khaki 1 Pair

฿ 1,493.13

WORK CLOTHES 1 Piece(s) 6 Day(s) Brown S Khaki 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1