(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Mesh-Lined Blouson, Unisex 2665

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,001.56 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2665-010-LL
2665-010-M
2665-010-S
2665-010-SS
2665-019-3L
2665-019-4L
2665-019-5L
2665-019-6L
2665-019-L
2665-019-LL
2665-019-M
2665-019-S
2665-019-SS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Contents

฿ 1,001.56

WORK CLOTHES 1 Piece(s) 6 Day(s) Black LL Black 1 Pair

฿ 1,001.56

WORK CLOTHES 1 Piece(s) 6 Day(s) Black M Black 1 Pair

฿ 1,001.56

WORK CLOTHES 1 Piece(s) 6 Day(s) Black S Black 1 Pair

฿ 1,001.56

WORK CLOTHES 1 Piece(s) 6 Day(s) Black SS Black 1 Pair

฿ 1,061.86

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow 3L Yellow 1 Pair

฿ 1,122.16

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow 4L Yellow 1 Pair

฿ 1,182.48

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow 5L Yellow 1 Pair

฿ 1,363.39

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow 6L Yellow 1 Pair

฿ 1,001.56

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow L Yellow 1 Pair

฿ 1,001.56

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow LL Yellow 1 Pair

฿ 1,001.56

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow M Yellow 1 Pair

฿ 1,001.56

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow S Yellow 1 Pair

฿ 1,001.56

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow SS Yellow 1 Pair

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Surface Material: 240T Micro Taffeta
  • Warning 01
    Please note: this product is made and dyed overseas, so colors and sizes may vary due to washing and treatment.
  • Material 1 Weaving
    Plain Weave
  • Material 2
    Lining: Mesh (Full Lining)
  • Material 2 Mixing Ration
    Polyester 100%
  • Fastener 1
    Fastener/Coil (slider/metal)
  • Fastener 2
    Pocket Zipper/Coil (Slider: Metal)
  • Pocket 1
    Pocket with Fastener
  • Jacket Cuff
    Rubber Specifications
  • Contents
    1 Pair

Product Description

[Features]
· Recommended for staff jackets.
· Back ventilation specification that can be printed on.
· Back mesh hem is flush to allow for printing.

Part Number
2665-010-LL
2665-010-M
2665-010-S
2665-010-SS
2665-019-3L
2665-019-4L
2665-019-5L
2665-019-6L
2665-019-L
2665-019-LL
2665-019-M
2665-019-S
2665-019-SS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Contents

฿ 1,001.56

WORK CLOTHES 1 Piece(s) 6 Day(s) Black LL Black 1 Pair

฿ 1,001.56

WORK CLOTHES 1 Piece(s) 6 Day(s) Black M Black 1 Pair

฿ 1,001.56

WORK CLOTHES 1 Piece(s) 6 Day(s) Black S Black 1 Pair

฿ 1,001.56

WORK CLOTHES 1 Piece(s) 6 Day(s) Black SS Black 1 Pair

฿ 1,061.86

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow 3L Yellow 1 Pair

฿ 1,122.16

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow 4L Yellow 1 Pair

฿ 1,182.48

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow 5L Yellow 1 Pair

฿ 1,363.39

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow 6L Yellow 1 Pair

฿ 1,001.56

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow L Yellow 1 Pair

฿ 1,001.56

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow LL Yellow 1 Pair

฿ 1,001.56

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow M Yellow 1 Pair

฿ 1,001.56

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow S Yellow 1 Pair

฿ 1,001.56

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow SS Yellow 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. << Prev
  2. 1
  3. 2