(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

AZ-1720 Shirring pants (no tack) (1720-003-4L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1720-003-3L
1720-003-4L
1720-003-5L
1720-003-6L
1720-003-L
1720-003-LL
1720-003-M
1720-003-S
1720-003-SS
1720-006-3L
1720-006-4L
1720-006-5L
1720-006-6L
1720-006-L
1720-006-LL
1720-006-M
1720-006-S
1720-006-SS
1720-008-3L
1720-008-4L
1720-008-5L
1720-008-6L
1720-008-L
1720-008-LL
1720-008-M
1720-008-S
1720-008-SS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Contents

฿ 1,791.55

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 3L Silver gray 1 pc.

฿ 1,791.55

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 4L Silver gray 1 pc.

฿ 1,821.71

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 5L Silver gray 1 pc.

฿ 1,942.31

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 6L Silver gray 1 pc.

฿ 1,761.40

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray L Silver gray 1 pc.

฿ 1,761.40

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray LL Silver gray 1 pc.

฿ 1,761.40

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray M Silver gray 1 pc.

฿ 1,761.40

WORK CLOTHES 1 Piece(s) 11 Day(s) Gray S Silver gray 1 pc.

฿ 1,761.40

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray SS Silver gray 1 pc.

฿ 1,791.55

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 3L Royal Blue 1 pc.

฿ 1,791.55

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 4L Royal Blue 1 pc.

฿ 1,821.71

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 5L Royal Blue 1 pc.

฿ 1,942.31

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 6L Royal Blue 1 pc.

฿ 1,761.40

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue L Royal Blue 1 pc.

฿ 1,761.40

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue LL Royal Blue 1 pc.

฿ 1,761.40

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue M Royal Blue 1 pc.

฿ 1,761.40

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue S Royal Blue 1 pc.

฿ 1,761.40

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue SS Royal Blue 1 pc.

฿ 1,791.55

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 3L Navy 1 pc.

฿ 1,791.55

WORK CLOTHES 1 Piece(s) 3 Day(s) Navy Blue 4L Navy 1 pc.

฿ 1,821.71

WORK CLOTHES 1 Piece(s) 11 Day(s) Navy Blue 5L Navy 1 pc.

฿ 1,942.31

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 6L Navy 1 pc.

฿ 1,761.40

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue L Navy 1 pc.

฿ 1,761.40

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue LL Navy 1 pc.

฿ 1,761.40

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue M Navy 1 pc.

฿ 1,761.40

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue S Navy 1 pc.

฿ 1,761.40

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue SS Navy 1 pc.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    85% Polyester (60% Chemical Recycled Fiber) /15% Cotton
  • Material
    Eco Pet Mixed Weave Twill
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Eflon *OR* (slider/metal)
  • Fastener 2
    Pocket Zipper/Ephron® (Slider: Metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pocket 1
    Side Pocket (for Mobile Phone)
  • Pants Waist 1
    Side Rubber Specifications
  • Pants Waist 2
    Silicon Stopper Specification for Rear Portion of the Belt
  • Contents
    1 pc.

Product Description

No-tuck work pants.
[Features]
· Next generation eco-workwear with exceptional comfort, safety and functionality.
· Anti-static.
[Applications]
· As work clothing.

Part Number
1720-003-3L
1720-003-4L
1720-003-5L
1720-003-6L
1720-003-L
1720-003-LL
1720-003-M
1720-003-S
1720-003-SS
1720-006-3L
1720-006-4L
1720-006-5L
1720-006-6L
1720-006-L
1720-006-LL
1720-006-M
1720-006-S
1720-006-SS
1720-008-3L
1720-008-4L
1720-008-5L
1720-008-6L
1720-008-L
1720-008-LL
1720-008-M
1720-008-S
1720-008-SS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Contents

฿ 1,791.55

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 3L Silver gray 1 pc.

฿ 1,791.55

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 4L Silver gray 1 pc.

฿ 1,821.71

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 5L Silver gray 1 pc.

฿ 1,942.31

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 6L Silver gray 1 pc.

฿ 1,761.40

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray L Silver gray 1 pc.

฿ 1,761.40

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray LL Silver gray 1 pc.

฿ 1,761.40

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray M Silver gray 1 pc.

฿ 1,761.40

WORK CLOTHES 1 Piece(s) 11 Day(s) Gray S Silver gray 1 pc.

฿ 1,761.40

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray SS Silver gray 1 pc.

฿ 1,791.55

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 3L Royal Blue 1 pc.

฿ 1,791.55

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 4L Royal Blue 1 pc.

฿ 1,821.71

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 5L Royal Blue 1 pc.

฿ 1,942.31

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 6L Royal Blue 1 pc.

฿ 1,761.40

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue L Royal Blue 1 pc.

฿ 1,761.40

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue LL Royal Blue 1 pc.

฿ 1,761.40

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue M Royal Blue 1 pc.

฿ 1,761.40

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue S Royal Blue 1 pc.

฿ 1,761.40

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue SS Royal Blue 1 pc.

฿ 1,791.55

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 3L Navy 1 pc.

฿ 1,791.55

WORK CLOTHES 1 Piece(s) 3 Day(s) Navy Blue 4L Navy 1 pc.

฿ 1,821.71

WORK CLOTHES 1 Piece(s) 11 Day(s) Navy Blue 5L Navy 1 pc.

฿ 1,942.31

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 6L Navy 1 pc.

฿ 1,761.40

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue L Navy 1 pc.

฿ 1,761.40

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue LL Navy 1 pc.

฿ 1,761.40

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue M Navy 1 pc.

฿ 1,761.40

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue S Navy 1 pc.

฿ 1,761.40

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue SS Navy 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1