(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Long Sleeved Jacket 1201

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,668.02 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1201-003-3L
1201-003-4L
1201-003-5L
1201-003-6L
1201-003-L
1201-003-LL
1201-003-M
1201-003-S
1201-003-SS
1201-005-3L
1201-005-4L
1201-005-5L
1201-005-6L
1201-005-L
1201-005-LL
1201-005-M
1201-005-S
1201-005-SS
1201-006-3L
1201-006-4L
1201-006-5L
1201-006-6L
1201-006-L
1201-006-LL
1201-006-M
1201-006-S
1201-006-SS
1201-008-3L
1201-008-4L
1201-008-5L
1201-008-6L
1201-008-L
1201-008-M
1201-008-S
1201-008-SS
1201-014-3L
1201-014-4L
1201-014-5L
1201-014-6L
1201-014-L
1201-014-LL
1201-014-M
1201-014-S
1201-014-SS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Contents

฿ 1,728.32

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 3L Silver gray 1 Pair

฿ 1,788.63

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 4L Silver gray 1 Pair

฿ 1,848.93

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 5L Silver gray 1 Pair

฿ 2,029.84

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 6L Silver gray 1 Pair

฿ 1,668.02

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray L Silver gray 1 Pair

฿ 1,668.02

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray LL Silver gray 1 Pair

฿ 1,668.02

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray M Silver gray 1 Pair

฿ 1,668.02

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray S Silver gray 1 Pair

฿ 1,668.02

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray SS Silver gray 1 Pair

฿ 1,728.32

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 3L Aqua Green 1 Pair

฿ 1,788.63

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 4L Aqua Green 1 Pair

฿ 1,848.93

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 5L Aqua Green 1 Pair

฿ 2,029.84

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 6L Aqua Green 1 Pair

฿ 1,668.02

WORK CLOTHES 1 Piece(s) 6 Day(s) Green L Aqua Green 1 Pair

฿ 1,668.02

WORK CLOTHES 1 Piece(s) 6 Day(s) Green LL Aqua Green 1 Pair

฿ 1,668.02

WORK CLOTHES 1 Piece(s) 6 Day(s) Green M Aqua Green 1 Pair

฿ 1,668.02

WORK CLOTHES 1 Piece(s) 6 Day(s) Green S Aqua Green 1 Pair

฿ 1,668.02

WORK CLOTHES 1 Piece(s) 6 Day(s) Green SS Aqua Green 1 Pair

฿ 1,728.32

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 3L Powder blue 1 Pair

฿ 1,788.63

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 4L Powder blue 1 Pair

฿ 1,848.93

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 5L Powder blue 1 Pair

฿ 2,029.84

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 6L Powder blue 1 Pair

฿ 1,668.02

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue L Powder blue 1 Pair

฿ 1,668.02

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue LL Powder blue 1 Pair

฿ 1,668.02

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue M Powder blue 1 Pair

฿ 1,668.02

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue S Powder blue 1 Pair

฿ 1,668.02

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue SS Powder blue 1 Pair

฿ 1,728.32

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 3L Navy 1 Pair

฿ 1,788.63

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 4L Navy 1 Pair

฿ 1,848.93

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 5L Navy 1 Pair

฿ 2,029.84

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 6L Navy 1 Pair

฿ 1,668.02

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue L Navy 1 Pair

฿ 1,668.02

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue M Navy 1 Pair

฿ 1,668.02

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue S Navy 1 Pair

฿ 1,668.02

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue SS Navy 1 Pair

฿ 1,728.32

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 3L Charcoal 1 Pair

฿ 1,788.63

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 4L Charcoal 1 Pair

฿ 1,848.93

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 5L Charcoal 1 Pair

฿ 2,029.84

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 6L Charcoal 1 Pair

฿ 1,668.02

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray L Charcoal 1 Pair

฿ 1,668.02

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray LL Charcoal 1 Pair

฿ 1,668.02

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray M Charcoal 1 Pair

฿ 1,668.02

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray S Charcoal 1 Pair

฿ 1,668.02

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray SS Charcoal 1 Pair

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Surge
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Process
    Antifouling property
  • Material 2
    Includes Lining: (Shoulder Lining)
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Coil (slider/metal)
  • Fastener 2
    Pocket Zipper/Coil (Slider: Metal)
  • Pocket 1
    Turn Pocket on Both Side
  • Jacket Hem
    Side Rubber Specifications
  • Contents
    1 Pair

Product Description

Made of the most stretchable material that is easy to move around in and comfortable to wear. The perfect ladies' pants.

Part Number
1201-003-3L
1201-003-4L
1201-003-5L
1201-003-6L
1201-003-L
1201-003-LL
1201-003-M
1201-003-S
1201-003-SS
1201-005-3L
1201-005-4L
1201-005-5L
1201-005-6L
1201-005-L
1201-005-LL
1201-005-M
1201-005-S
1201-005-SS
1201-006-3L
1201-006-4L
1201-006-5L
1201-006-6L
1201-006-L
1201-006-LL
1201-006-M
1201-006-S
1201-006-SS
1201-008-3L
1201-008-4L
1201-008-5L
1201-008-6L
1201-008-L
1201-008-M
1201-008-S
1201-008-SS
1201-014-3L
1201-014-4L
1201-014-5L
1201-014-6L
1201-014-L
1201-014-LL
1201-014-M
1201-014-S
1201-014-SS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Contents

฿ 1,728.32

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 3L Silver gray 1 Pair

฿ 1,788.63

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 4L Silver gray 1 Pair

฿ 1,848.93

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 5L Silver gray 1 Pair

฿ 2,029.84

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 6L Silver gray 1 Pair

฿ 1,668.02

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray L Silver gray 1 Pair

฿ 1,668.02

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray LL Silver gray 1 Pair

฿ 1,668.02

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray M Silver gray 1 Pair

฿ 1,668.02

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray S Silver gray 1 Pair

฿ 1,668.02

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray SS Silver gray 1 Pair

฿ 1,728.32

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 3L Aqua Green 1 Pair

฿ 1,788.63

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 4L Aqua Green 1 Pair

฿ 1,848.93

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 5L Aqua Green 1 Pair

฿ 2,029.84

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 6L Aqua Green 1 Pair

฿ 1,668.02

WORK CLOTHES 1 Piece(s) 6 Day(s) Green L Aqua Green 1 Pair

฿ 1,668.02

WORK CLOTHES 1 Piece(s) 6 Day(s) Green LL Aqua Green 1 Pair

฿ 1,668.02

WORK CLOTHES 1 Piece(s) 6 Day(s) Green M Aqua Green 1 Pair

฿ 1,668.02

WORK CLOTHES 1 Piece(s) 6 Day(s) Green S Aqua Green 1 Pair

฿ 1,668.02

WORK CLOTHES 1 Piece(s) 6 Day(s) Green SS Aqua Green 1 Pair

฿ 1,728.32

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 3L Powder blue 1 Pair

฿ 1,788.63

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 4L Powder blue 1 Pair

฿ 1,848.93

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 5L Powder blue 1 Pair

฿ 2,029.84

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 6L Powder blue 1 Pair

฿ 1,668.02

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue L Powder blue 1 Pair

฿ 1,668.02

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue LL Powder blue 1 Pair

฿ 1,668.02

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue M Powder blue 1 Pair

฿ 1,668.02

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue S Powder blue 1 Pair

฿ 1,668.02

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue SS Powder blue 1 Pair

฿ 1,728.32

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 3L Navy 1 Pair

฿ 1,788.63

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 4L Navy 1 Pair

฿ 1,848.93

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 5L Navy 1 Pair

฿ 2,029.84

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 6L Navy 1 Pair

฿ 1,668.02

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue L Navy 1 Pair

฿ 1,668.02

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue M Navy 1 Pair

฿ 1,668.02

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue S Navy 1 Pair

฿ 1,668.02

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue SS Navy 1 Pair

฿ 1,728.32

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 3L Charcoal 1 Pair

฿ 1,788.63

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 4L Charcoal 1 Pair

฿ 1,848.93

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 5L Charcoal 1 Pair

฿ 2,029.84

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 6L Charcoal 1 Pair

฿ 1,668.02

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray L Charcoal 1 Pair

฿ 1,668.02

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray LL Charcoal 1 Pair

฿ 1,668.02

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray M Charcoal 1 Pair

฿ 1,668.02

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray S Charcoal 1 Pair

฿ 1,668.02

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray SS Charcoal 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1