(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Long Sleeved Jacket 855 (855-003-L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
855-003-4L
855-003-5L
855-003-6L
855-003-L
855-003-LL
855-003-M
855-003-S
855-003-SS
855-008-3L
855-008-4L
855-008-5L
855-008-6L
855-008-L
855-008-LL
855-008-M
855-008-S
855-008-SS
855-015-3L
855-015-4L
855-015-5L
855-015-6L
855-015-L
855-015-LL
855-015-M
855-015-S
855-015-SS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Contents

฿ 1,812.75

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 4L Earth Gray 1 Pair

฿ 1,873.05

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 5L Earth Gray 1 Pair

฿ 2,053.96

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 6L Earth Gray 1 Pair

฿ 1,692.14

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray L Earth Gray 1 Pair

฿ 1,692.14

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray LL Earth Gray 1 Pair

฿ 1,692.14

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray M Earth Gray 1 Pair

฿ 1,692.14

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray S Earth Gray 1 Pair

฿ 1,692.14

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray SS Earth Gray 1 Pair

฿ 1,752.44

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 3L Navy 1 Pair

฿ 1,812.75

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 4L Navy 1 Pair

฿ 1,873.05

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 5L Navy 1 Pair

฿ 2,053.96

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 6L Navy 1 Pair

฿ 1,692.14

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue L Navy 1 Pair

฿ 1,692.14

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue LL Navy 1 Pair

฿ 1,692.14

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue M Navy 1 Pair

฿ 1,692.14

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue S Navy 1 Pair

฿ 1,692.14

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue SS Navy 1 Pair

฿ 1,752.44

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 3L Green 1 Pair

฿ 1,812.75

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 4L Green 1 Pair

฿ 1,873.05

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 5L Green 1 Pair

฿ 2,053.96

WORK CLOTHES 1 Piece(s) 11 Day(s) Green 6L Green 1 Pair

฿ 1,692.14

WORK CLOTHES 1 Piece(s) 6 Day(s) Green L Green 1 Pair

฿ 1,692.14

WORK CLOTHES 1 Piece(s) 6 Day(s) Green LL Green 1 Pair

฿ 1,692.14

WORK CLOTHES 1 Piece(s) 6 Day(s) Green M Green 1 Pair

฿ 1,692.14

WORK CLOTHES 1 Piece(s) 6 Day(s) Green S Green 1 Pair

฿ 1,692.14

WORK CLOTHES 1 Piece(s) 6 Day(s) Green SS Green 1 Pair

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Gabardine
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Material 2
    Includes Lining: (Back Lining)
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Vislon *OR* (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Metal)
  • Included 01
    D Can/Plastic (Left chest pocket)
  • Magic Tape
    Inner Pocket
  • Pocket 1
    Turn Pocket on Both Side
  • Pocket 2
    Inner Pocket
  • Jacket Cuff
    Cuffs (Dot Buttons x 2)
  • Jacket Hem
    Side Rubber Specifications
  • Contents
    1 Pair

Product Description

Made with stretch gabardine using 100% polyester.

Part Number
855-003-4L
855-003-5L
855-003-6L
855-003-L
855-003-LL
855-003-M
855-003-S
855-003-SS
855-008-3L
855-008-4L
855-008-5L
855-008-6L
855-008-L
855-008-LL
855-008-M
855-008-S
855-008-SS
855-015-3L
855-015-4L
855-015-5L
855-015-6L
855-015-L
855-015-LL
855-015-M
855-015-S
855-015-SS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Contents

฿ 1,812.75

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 4L Earth Gray 1 Pair

฿ 1,873.05

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 5L Earth Gray 1 Pair

฿ 2,053.96

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 6L Earth Gray 1 Pair

฿ 1,692.14

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray L Earth Gray 1 Pair

฿ 1,692.14

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray LL Earth Gray 1 Pair

฿ 1,692.14

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray M Earth Gray 1 Pair

฿ 1,692.14

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray S Earth Gray 1 Pair

฿ 1,692.14

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray SS Earth Gray 1 Pair

฿ 1,752.44

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 3L Navy 1 Pair

฿ 1,812.75

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 4L Navy 1 Pair

฿ 1,873.05

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 5L Navy 1 Pair

฿ 2,053.96

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 6L Navy 1 Pair

฿ 1,692.14

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue L Navy 1 Pair

฿ 1,692.14

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue LL Navy 1 Pair

฿ 1,692.14

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue M Navy 1 Pair

฿ 1,692.14

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue S Navy 1 Pair

฿ 1,692.14

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue SS Navy 1 Pair

฿ 1,752.44

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 3L Green 1 Pair

฿ 1,812.75

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 4L Green 1 Pair

฿ 1,873.05

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 5L Green 1 Pair

฿ 2,053.96

WORK CLOTHES 1 Piece(s) 11 Day(s) Green 6L Green 1 Pair

฿ 1,692.14

WORK CLOTHES 1 Piece(s) 6 Day(s) Green L Green 1 Pair

฿ 1,692.14

WORK CLOTHES 1 Piece(s) 6 Day(s) Green LL Green 1 Pair

฿ 1,692.14

WORK CLOTHES 1 Piece(s) 6 Day(s) Green M Green 1 Pair

฿ 1,692.14

WORK CLOTHES 1 Piece(s) 6 Day(s) Green S Green 1 Pair

฿ 1,692.14

WORK CLOTHES 1 Piece(s) 6 Day(s) Green SS Green 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1