(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

AZ-853 Ladies' Shirred Pants (Two-Tuck) (853-015-4L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
853-003-3L
853-003-4L
853-003-5L
853-003-L
853-003-LL
853-003-M
853-003-S
853-008-3L
853-008-4L
853-008-5L
853-008-L
853-008-LL
853-008-M
853-008-S
853-015-3L
853-015-4L
853-015-5L
853-015-L
853-015-LL
853-015-M
853-015-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Contents

฿ 1,164.38

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 3L Earth Gray 1 pc.

฿ 1,164.38

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 4L Earth Gray 1 pc.

฿ 1,194.53

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 5L Earth Gray 1 pc.

฿ 1,134.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray L Earth Gray 1 pc.

฿ 1,134.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray LL Earth Gray 1 pc.

฿ 1,134.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray M Earth Gray 1 pc.

฿ 1,134.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray S Earth Gray 1 pc.

฿ 1,164.38

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 3L Navy 1 pc.

฿ 1,164.38

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 4L Navy 1 pc.

฿ 1,194.53

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 5L Navy 1 pc.

฿ 1,134.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue L Navy 1 pc.

฿ 1,134.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue LL Navy 1 pc.

฿ 1,134.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue M Navy 1 pc.

฿ 1,134.23

WORK CLOTHES 1 Piece(s) 3 Day(s) Navy Blue S Navy 1 pc.

฿ 1,164.38

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 3L Green 1 pc.

฿ 1,164.38

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 4L Green 1 pc.

฿ 1,194.53

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 5L Green 1 pc.

฿ 1,134.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Green L Green 1 pc.

฿ 1,134.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Green LL Green 1 pc.

฿ 1,134.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Green M Green 1 pc.

฿ 1,134.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Green S Green 1 pc.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Gabardine
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Pants Waist 1
    Side Rubber Specifications
  • Contents
    1 pc.

Product Description

2-tuck shirred pants.
[Features]
· Ladies' workwear using quick drying elastic material.
· Made with stretch gabardine using 100% polyester.
· Anti-static.
[Applications]
· As work clothing.

Part Number
853-003-3L
853-003-4L
853-003-5L
853-003-L
853-003-LL
853-003-M
853-003-S
853-008-3L
853-008-4L
853-008-5L
853-008-L
853-008-LL
853-008-M
853-008-S
853-015-3L
853-015-4L
853-015-5L
853-015-L
853-015-LL
853-015-M
853-015-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Contents

฿ 1,164.38

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 3L Earth Gray 1 pc.

฿ 1,164.38

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 4L Earth Gray 1 pc.

฿ 1,194.53

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 5L Earth Gray 1 pc.

฿ 1,134.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray L Earth Gray 1 pc.

฿ 1,134.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray LL Earth Gray 1 pc.

฿ 1,134.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray M Earth Gray 1 pc.

฿ 1,134.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray S Earth Gray 1 pc.

฿ 1,164.38

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 3L Navy 1 pc.

฿ 1,164.38

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 4L Navy 1 pc.

฿ 1,194.53

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 5L Navy 1 pc.

฿ 1,134.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue L Navy 1 pc.

฿ 1,134.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue LL Navy 1 pc.

฿ 1,134.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue M Navy 1 pc.

฿ 1,134.23

WORK CLOTHES 1 Piece(s) 3 Day(s) Navy Blue S Navy 1 pc.

฿ 1,164.38

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 3L Green 1 pc.

฿ 1,164.38

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 4L Green 1 pc.

฿ 1,194.53

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 5L Green 1 pc.

฿ 1,134.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Green L Green 1 pc.

฿ 1,134.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Green LL Green 1 pc.

฿ 1,134.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Green M Green 1 pc.

฿ 1,134.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Green S Green 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1