(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

AZ-817 Ladies' Long-Sleeve Smock (817-002-M)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
817-002-3L
817-002-4L
817-002-5L
817-002-L
817-002-LL
817-002-M
817-002-S
817-005-3L
817-005-4L
817-005-5L
817-005-L
817-005-LL
817-005-M
817-005-S
817-008-3L
817-008-4L
817-008-5L
817-008-L
817-008-LL
817-008-M
817-008-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Contents

฿ 1,535.34

WORK CLOTHES 1 Piece(s) 6 Day(s) Brown 3L Beige 1 Pair

฿ 1,595.65

WORK CLOTHES 1 Piece(s) 6 Day(s) Brown 4L Beige 1 Pair

฿ 1,655.95

WORK CLOTHES 1 Piece(s) 6 Day(s) Brown 5L Beige 1 Pair

฿ 1,475.04

WORK CLOTHES 1 Piece(s) 6 Day(s) Brown L Beige 1 Pair

฿ 1,475.04

WORK CLOTHES 1 Piece(s) 6 Day(s) Brown LL Beige 1 Pair

฿ 1,475.04

WORK CLOTHES 1 Piece(s) 6 Day(s) Brown M Beige 1 Pair

฿ 1,475.04

WORK CLOTHES 1 Piece(s) 6 Day(s) Brown S Beige 1 Pair

฿ 1,535.34

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 3L Earth Green 1 Pair

฿ 1,595.65

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 4L Earth Green 1 Pair

฿ 1,655.95

WORK CLOTHES 1 Piece(s) 12 Day(s) Green 5L Earth Green 1 Pair

฿ 1,475.04

WORK CLOTHES 1 Piece(s) 6 Day(s) Green L Earth Green 1 Pair

฿ 1,475.04

WORK CLOTHES 1 Piece(s) 6 Day(s) Green LL Earth Green 1 Pair

฿ 1,475.04

WORK CLOTHES 1 Piece(s) 6 Day(s) Green M Earth Green 1 Pair

฿ 1,475.04

WORK CLOTHES 1 Piece(s) 6 Day(s) Green S Earth Green 1 Pair

฿ 1,535.34

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 3L Navy 1 Pair

฿ 1,595.65

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 4L Navy 1 Pair

฿ 1,655.95

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 5L Navy 1 Pair

฿ 1,475.04

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue L Navy 1 Pair

฿ 1,475.04

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue LL Navy 1 Pair

฿ 1,475.04

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue M Navy 1 Pair

฿ 1,475.04

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue S Navy 1 Pair

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 90 %, Cotton 10 %
  • Material
    Eco Back Cotton Gabardine
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
  • Contents
    1 Pair

Product Description

Highly durable work clothing using cotton gabardine.
[Features]
· Uses highly durable cotton gabardine.
· Anti-static material.
· Material: Eco-cotton gabardine, Button: Button with thread.
· Material blend: Polyester 90%, cotton 10%.

Part Number
817-002-3L
817-002-4L
817-002-5L
817-002-L
817-002-LL
817-002-M
817-002-S
817-005-3L
817-005-4L
817-005-5L
817-005-L
817-005-LL
817-005-M
817-005-S
817-008-3L
817-008-4L
817-008-5L
817-008-L
817-008-LL
817-008-M
817-008-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Contents

฿ 1,535.34

WORK CLOTHES 1 Piece(s) 6 Day(s) Brown 3L Beige 1 Pair

฿ 1,595.65

WORK CLOTHES 1 Piece(s) 6 Day(s) Brown 4L Beige 1 Pair

฿ 1,655.95

WORK CLOTHES 1 Piece(s) 6 Day(s) Brown 5L Beige 1 Pair

฿ 1,475.04

WORK CLOTHES 1 Piece(s) 6 Day(s) Brown L Beige 1 Pair

฿ 1,475.04

WORK CLOTHES 1 Piece(s) 6 Day(s) Brown LL Beige 1 Pair

฿ 1,475.04

WORK CLOTHES 1 Piece(s) 6 Day(s) Brown M Beige 1 Pair

฿ 1,475.04

WORK CLOTHES 1 Piece(s) 6 Day(s) Brown S Beige 1 Pair

฿ 1,535.34

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 3L Earth Green 1 Pair

฿ 1,595.65

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 4L Earth Green 1 Pair

฿ 1,655.95

WORK CLOTHES 1 Piece(s) 12 Day(s) Green 5L Earth Green 1 Pair

฿ 1,475.04

WORK CLOTHES 1 Piece(s) 6 Day(s) Green L Earth Green 1 Pair

฿ 1,475.04

WORK CLOTHES 1 Piece(s) 6 Day(s) Green LL Earth Green 1 Pair

฿ 1,475.04

WORK CLOTHES 1 Piece(s) 6 Day(s) Green M Earth Green 1 Pair

฿ 1,475.04

WORK CLOTHES 1 Piece(s) 6 Day(s) Green S Earth Green 1 Pair

฿ 1,535.34

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 3L Navy 1 Pair

฿ 1,595.65

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 4L Navy 1 Pair

฿ 1,655.95

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 5L Navy 1 Pair

฿ 1,475.04

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue L Navy 1 Pair

฿ 1,475.04

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue LL Navy 1 Pair

฿ 1,475.04

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue M Navy 1 Pair

฿ 1,475.04

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue S Navy 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1