(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

AZ-813 Ladies' Shirred Pants (Two-Tuck)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,200.56 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
813-002-3L
813-002-4L
813-002-5L
813-002-L
813-002-LL
813-002-M
813-002-S
813-005-3L
813-005-4L
813-005-5L
813-005-L
813-005-LL
813-005-M
813-005-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Contents

฿ 1,230.71

WORK CLOTHES 1 Piece(s) 6 Day(s) Brown 3L Beige 1 pc.

฿ 1,230.71

WORK CLOTHES 1 Piece(s) 6 Day(s) Brown 4L Beige 1 pc.

฿ 1,260.87

WORK CLOTHES 1 Piece(s) 6 Day(s) Brown 5L Beige 1 pc.

฿ 1,200.56

WORK CLOTHES 1 Piece(s) 6 Day(s) Brown L Beige 1 pc.

฿ 1,200.56

WORK CLOTHES 1 Piece(s) 6 Day(s) Brown LL Beige 1 pc.

฿ 1,200.56

WORK CLOTHES 1 Piece(s) 6 Day(s) Brown M Beige 1 pc.

฿ 1,200.56

WORK CLOTHES 1 Piece(s) 6 Day(s) Brown S Beige 1 pc.

฿ 1,230.71

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 3L Earth Green 1 pc.

฿ 1,230.71

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 4L Earth Green 1 pc.

฿ 1,260.87

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 5L Earth Green 1 pc.

฿ 1,200.56

WORK CLOTHES 1 Piece(s) 6 Day(s) Green L Earth Green 1 pc.

฿ 1,200.56

WORK CLOTHES 1 Piece(s) 6 Day(s) Green LL Earth Green 1 pc.

฿ 1,200.56

WORK CLOTHES 1 Piece(s) 6 Day(s) Green M Earth Green 1 pc.

฿ 1,200.56

WORK CLOTHES 1 Piece(s) 6 Day(s) Green S Earth Green 1 pc.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 90 %, Cotton 10 %
  • Material
    Eco Back Cotton Gabardine
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Eflon *OR* (slider/metal)
  • Included 01
    Front Hook/Metal
  • Pants Waist 1
    Side Rubber Specifications
  • Contents
    1 pc.

Product Description

2-tuck shirred pants.
[Features]
· Expert coordination with a gentle and intelligent image and colored piping.
· Anti-static performance that conforms to JIS T8118.
[Applications]
· As work clothing.

Part Number
813-002-3L
813-002-4L
813-002-5L
813-002-L
813-002-LL
813-002-M
813-002-S
813-005-3L
813-005-4L
813-005-5L
813-005-L
813-005-LL
813-005-M
813-005-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Contents

฿ 1,230.71

WORK CLOTHES 1 Piece(s) 6 Day(s) Brown 3L Beige 1 pc.

฿ 1,230.71

WORK CLOTHES 1 Piece(s) 6 Day(s) Brown 4L Beige 1 pc.

฿ 1,260.87

WORK CLOTHES 1 Piece(s) 6 Day(s) Brown 5L Beige 1 pc.

฿ 1,200.56

WORK CLOTHES 1 Piece(s) 6 Day(s) Brown L Beige 1 pc.

฿ 1,200.56

WORK CLOTHES 1 Piece(s) 6 Day(s) Brown LL Beige 1 pc.

฿ 1,200.56

WORK CLOTHES 1 Piece(s) 6 Day(s) Brown M Beige 1 pc.

฿ 1,200.56

WORK CLOTHES 1 Piece(s) 6 Day(s) Brown S Beige 1 pc.

฿ 1,230.71

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 3L Earth Green 1 pc.

฿ 1,230.71

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 4L Earth Green 1 pc.

฿ 1,260.87

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 5L Earth Green 1 pc.

฿ 1,200.56

WORK CLOTHES 1 Piece(s) 6 Day(s) Green L Earth Green 1 pc.

฿ 1,200.56

WORK CLOTHES 1 Piece(s) 6 Day(s) Green LL Earth Green 1 pc.

฿ 1,200.56

WORK CLOTHES 1 Piece(s) 6 Day(s) Green M Earth Green 1 pc.

฿ 1,200.56

WORK CLOTHES 1 Piece(s) 6 Day(s) Green S Earth Green 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1