(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

AZ-772 Work Pants (Two-Tuck)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,260.87 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
772-027-76
772-027-79
772-027-82
772-027-85
772-027-88
772-027-91
772-027-95
772-027-100
772-027-105
772-027-110
772-027-115
772-027-120
772-027-125
772-027-130
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Contents

฿ 1,260.87

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 76 Turquoise 1 pc.

฿ 1,260.87

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 79 Turquoise 1 pc.

฿ 1,260.87

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 82 Turquoise 1 pc.

฿ 1,260.87

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 85 Turquoise 1 pc.

฿ 1,291.02

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 88 Turquoise 1 pc.

฿ 1,291.02

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 91 Turquoise 1 pc.

฿ 1,291.02

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 95 Turquoise 1 pc.

฿ 1,291.02

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 100 Turquoise 1 pc.

฿ 1,291.02

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 105 Turquoise 1 pc.

฿ 1,291.02

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 110 Turquoise 1 pc.

฿ 1,321.17

WORK CLOTHES 1 Piece(s) 11 Day(s) Green 115 Turquoise 1 pc.

฿ 1,321.17

WORK CLOTHES 1 Piece(s) 11 Day(s) Green 120 Turquoise 1 pc.

฿ 1,441.79

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 125 Turquoise 1 pc.

฿ 1,441.79

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 130 Turquoise 1 pc.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Material 1 Weaving
    Twill
  • Process
    Celtopia
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Contents
    1 pc.

Product Description

Work clothing made of soft and gentle 100% cotton for a feeling of comfort.
[Features]
· Cotton material that is gentle on the skin.
· Comfortable support for the stress of work.
· Aitoz' unique cutting technology realizes a surprising level of mobility.

Part Number
772-027-76
772-027-79
772-027-82
772-027-85
772-027-88
772-027-91
772-027-95
772-027-100
772-027-105
772-027-110
772-027-115
772-027-120
772-027-125
772-027-130
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Contents

฿ 1,260.87

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 76 Turquoise 1 pc.

฿ 1,260.87

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 79 Turquoise 1 pc.

฿ 1,260.87

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 82 Turquoise 1 pc.

฿ 1,260.87

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 85 Turquoise 1 pc.

฿ 1,291.02

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 88 Turquoise 1 pc.

฿ 1,291.02

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 91 Turquoise 1 pc.

฿ 1,291.02

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 95 Turquoise 1 pc.

฿ 1,291.02

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 100 Turquoise 1 pc.

฿ 1,291.02

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 105 Turquoise 1 pc.

฿ 1,291.02

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 110 Turquoise 1 pc.

฿ 1,321.17

WORK CLOTHES 1 Piece(s) 11 Day(s) Green 115 Turquoise 1 pc.

฿ 1,321.17

WORK CLOTHES 1 Piece(s) 11 Day(s) Green 120 Turquoise 1 pc.

฿ 1,441.79

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 125 Turquoise 1 pc.

฿ 1,441.79

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 130 Turquoise 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. << Prev
  2. 1
  3. 2