(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carpentry Tool, DIY Chisel For Woodworking

Carpentry Tool, DIY Chisel For Woodworking

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 290.56 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
4977292121835
4977292121842
4977292121859
4977292121866
4977292121873
4977292121880
4977292121897
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Blade Width
(mm)
Blade Width Details Total Length Details
(mm)
Mass
(g)
Product Width
(mm)
Product Height
(mm)
Product Depth
(mm)

฿ 294.02

CARPENTRY TOOLS 1 Piece(s) Quote 1 ~ 9 9 250 140 35 250 35

฿ 318.47

CARPENTRY TOOLS 1 Piece(s) Quote 10 ~ 19 15 245 180 35 245 35

฿ 710.00

CARPENTRY TOOLS 1 Piece(s) 16 Day(s) 20 ~ 29 24 250 220 35 250 35

฿ 290.56

CARPENTRY TOOLS 1 Piece(s) Quote 10 ~ 19 12 245 159 34 245 34

฿ 667.00

CARPENTRY TOOLS 1 Piece(s) 16 Day(s) 10 ~ 19 18 251 184 34 251 34

฿ 410.61

CARPENTRY TOOLS 1 Piece(s) Quote 30 ~ 39 30 255 261 36 255 34

฿ 435.68

CARPENTRY TOOLS 1 Piece(s) Quote 30 ~ 39 36 255 296 42 255 34

Basic Specifications

  • Product Model
    Only
  • Total Length(mm)
    200 ~ 299
  • Blade Portion Hardness(HRC)
    62±1
  • Material: Blade
    Chrome Vanadium Steel
  • Material: Grip
    TPR・PP
  • Use
    Making grooves, finishing, chamfering, and carving of wood.
  • Function 1
    Hammer hit type that can be used by hitting with a hammer.
  • Function 2
    When sharpness level drops, you can sharpen it again with a blade grindstone.
  • Precautions 1
    Do not use for applications other than indication.
  • Precautions 2
    Please secure sufficient work space and confirm safety of surroundings.
  • Precautions 3
    Be careful when handling the tool. Do not use a cracked grip or blade.

Product Description

Optimal for DIY and hard materials, including general wood and laminated wood, etc.

Part Number
4977292121835
4977292121842
4977292121859
4977292121866
4977292121873
4977292121880
4977292121897
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Blade Width
(mm)
Blade Width Details Total Length Details
(mm)
Mass
(g)
Product Width
(mm)
Product Height
(mm)
Product Depth
(mm)

฿ 294.02

CARPENTRY TOOLS 1 Piece(s) Quote 1 ~ 9 9 250 140 35 250 35

฿ 318.47

CARPENTRY TOOLS 1 Piece(s) Quote 10 ~ 19 15 245 180 35 245 35

฿ 710.00

CARPENTRY TOOLS 1 Piece(s) 16 Day(s) 20 ~ 29 24 250 220 35 250 35

฿ 290.56

CARPENTRY TOOLS 1 Piece(s) Quote 10 ~ 19 12 245 159 34 245 34

฿ 667.00

CARPENTRY TOOLS 1 Piece(s) 16 Day(s) 10 ~ 19 18 251 184 34 251 34

฿ 410.61

CARPENTRY TOOLS 1 Piece(s) Quote 30 ~ 39 30 255 261 36 255 34

฿ 435.68

CARPENTRY TOOLS 1 Piece(s) Quote 30 ~ 39 36 255 296 42 255 34

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1