(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heat Insulating Material Cutter

Heat Insulating Material Cutter

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 289.99 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SDC-120
SDC-210
SDCB-210
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Blade Length
(mm)
Other Blade Length
(mm)
Compatible Blade Replacement Compatible Models Product Categories Product Width
(mm)
Product Height
(mm)
Product Depth
(mm)
Mass
(g)
Function 1 Function 2 Function 3 Function 4

฿ 463.33

SAWS 1 Piece(s) Quote ~ 199 - 120 Replacement Blade for SK11 Heat Insulation Material Cutter (SDCB-120) - Main Body 42 263 20 139 The blade is made of highly durable high carbon steel. The electroless nickel plated surface provides rust resistance and excellent sliding properties. As it is a folding type, it is convenient for portability and storage. The angle of the blade can be switched in two steps.

฿ 563.18

SAWS 1 Piece(s) Quote 200 ~ 229 - 210 Replacement Blade for SK11 Heat Insulation Material Cutter (SDCB-210) - Main Body 48 445 20 227 The blade is made of highly durable high carbon steel. The electroless nickel plated surface provides rust resistance and excellent sliding properties. As it is a folding type, it is convenient for portability and storage. The angle of the blade can be switched in two steps.

฿ 289.99

SAWS 1 Piece(s) Quote 200 ~ 229 Option 210 - SK11 Heat Insulation Material Cutter (SDC-210) Replacement Blade 37 238 0.8 38 Dedicated replacement blade for heat-insulating material cutter (SDC-210). The blade is made of highly durable high carbon steel. The electroless nickel plated surface provides rust resistance and excellent sliding properties. -

Basic Specifications

  • Product Model
    Single-Edged Saw
  • Product Specifications
    Replaceable Blade Folding Type
  • Material: Blade
    High Carbon Shear Steel
  • Blade Thickness(mm)
    0.8
  • Use
    Cutting work of heat insulating materials, cardboard, cotton rope, styrofoam, etc.
  • Material
    SK-5
  • Precautions 1
    Please secure sufficient work space and confirm safety of surroundings.
  • Precautions 2
    Avoid curved cuts with this tool since too many curved cuts may cause damage to it.
  • Precautions 3
    Please be careful not to pinch your finger when folding.

Product Description

A small wavy blade for smooth cutting of heat insulating materials.

Part Number
SDC-120
SDC-210
SDCB-210
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Blade Length
(mm)
Other Blade Length
(mm)
Compatible Blade Replacement Compatible Models Product Categories Product Width
(mm)
Product Height
(mm)
Product Depth
(mm)
Mass
(g)
Function 1 Function 2 Function 3 Function 4

฿ 463.33

SAWS 1 Piece(s) Quote ~ 199 - 120 Replacement Blade for SK11 Heat Insulation Material Cutter (SDCB-120) - Main Body 42 263 20 139 The blade is made of highly durable high carbon steel. The electroless nickel plated surface provides rust resistance and excellent sliding properties. As it is a folding type, it is convenient for portability and storage. The angle of the blade can be switched in two steps.

฿ 563.18

SAWS 1 Piece(s) Quote 200 ~ 229 - 210 Replacement Blade for SK11 Heat Insulation Material Cutter (SDCB-210) - Main Body 48 445 20 227 The blade is made of highly durable high carbon steel. The electroless nickel plated surface provides rust resistance and excellent sliding properties. As it is a folding type, it is convenient for portability and storage. The angle of the blade can be switched in two steps.

฿ 289.99

SAWS 1 Piece(s) Quote 200 ~ 229 Option 210 - SK11 Heat Insulation Material Cutter (SDC-210) Replacement Blade 37 238 0.8 38 Dedicated replacement blade for heat-insulating material cutter (SDC-210). The blade is made of highly durable high carbon steel. The electroless nickel plated surface provides rust resistance and excellent sliding properties. -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1