(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Replaceable Blade Type Foldable Saw Thin Blade (EU-210)

Replaceable Blade Type Foldable Saw Thin Blade (EU-210)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EU-210
EUB-210
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Other Function 1 Function 3 Function 4 Compatible Blade Replacement 1 Compatible Models 1 Compatible Models 2 Compatible Models 3 Compatible Models 4 Material 1 Material 2 Product Width
(mm)
Product Height
(mm)
Product Depth
(mm)
Product Weight
(g)

฿ 499.42

SAWS 1 Piece(s) Quote - Sharpness is achieved by cutting edge impact-hardening and it lasts longer. Easy-gripping easy-operation rubber grip. Angle is switchable between 2 stages. Replacement Blade for E-Value Replaceable Blade Folding Type Saw (EUB-210) - - - - Blade: SK-5 Handle: Iron and Rubber Grip 55 240 20 230

฿ 317.44

SAWS 1 Piece(s) Quote Option Replacement foldable saw blade. With Tooth Flare. - - 210 mm thin blade for E-Value replaceable blade folding saw, for general woodwork (EU-210). SK11 Replacement Blade Style Folding Saw 210 mm (for general wood cutting (SU-21)/for ALC board ceramics siding (SU-21S)) SK11 Replacement Blade Style Folding Saw 210 mm (for PVC bamboo cutting (SU-21P)/for general wood fine cutting (SU-21F)) SK11 Replacement Blade Style Folding Saw 240 mm (for general wood cutting (SU-24)/for general wood fine cutting (SU-24F)) - - - - - -

Basic Specifications

  • Product Model
    Single-Edged Saw
  • Product Specifications
    Replaceable Blade Folding Type
  • Blade Length(mm)
    200 ~ 229
  • Blade Length(mm)
    210
  • Blade Thickness(mm)
    0.7
  • Use
    For cutting plywood, laminate, and thin tree branches.
  • Function 2
    The saw blade is finished with a clear coating, so it does not readily rust.
  • Precautions 1
    Please secure sufficient work space and confirm safety of surroundings.
  • Precautions 2
    When replacing the blade, wear protective gloves and look for potential warning signs before continuing for extra safety.
  • Precautions 3
    Please be careful not to pinch your finger when folding.

Product Description

A foldable type convenient for carrying.

Part Number
EU-210
EUB-210
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Other Function 1 Function 3 Function 4 Compatible Blade Replacement 1 Compatible Models 1 Compatible Models 2 Compatible Models 3 Compatible Models 4 Material 1 Material 2 Product Width
(mm)
Product Height
(mm)
Product Depth
(mm)
Product Weight
(g)

฿ 499.42

SAWS 1 Piece(s) Quote - Sharpness is achieved by cutting edge impact-hardening and it lasts longer. Easy-gripping easy-operation rubber grip. Angle is switchable between 2 stages. Replacement Blade for E-Value Replaceable Blade Folding Type Saw (EUB-210) - - - - Blade: SK-5 Handle: Iron and Rubber Grip 55 240 20 230

฿ 317.44

SAWS 1 Piece(s) Quote Option Replacement foldable saw blade. With Tooth Flare. - - 210 mm thin blade for E-Value replaceable blade folding saw, for general woodwork (EU-210). SK11 Replacement Blade Style Folding Saw 210 mm (for general wood cutting (SU-21)/for ALC board ceramics siding (SU-21S)) SK11 Replacement Blade Style Folding Saw 210 mm (for PVC bamboo cutting (SU-21P)/for general wood fine cutting (SU-21F)) SK11 Replacement Blade Style Folding Saw 240 mm (for general wood cutting (SU-24)/for general wood fine cutting (SU-24F)) - - - - - -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1