(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Adopts a light and slim body to be ideal as a one-handed type grinder.
Number of load-free rotations(rpm) | 22000 | Main Body, Related Products | Body | Overall Length(mm) | 155 |
---|---|---|---|---|---|
Air Consumption(L / min) | 510 | Shaft Diameter(mm) | 3・6 | Use | Grinding and polishing of metals, modifying/finishing work etc. |
Function 1 | Easy-grip and non-slip rubber grip, does not get too cold, ensures excellent workability. | Function 2 | A rear exhaust that prevents exhaust from causing problems. | Function 3 | Lightweight compact design ideal for fine work. |
Accessories | Grindstone with Shaft, 10PCS, Blow Case | Precautions | Continuous work requires a compressor of 2.2 kW or more. | Product Width(mm) | 40 |
Product Height(mm) | 157 | Product Length(mm) | 55 | Product Weight(g) | 350 |
Please check the type/dimensions/specifications of the part ADG-1020K in the Air Grinder Kit (No Load Speed 22,000 Rpm) series.
How can we improve?
How can we improve?