(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Mini Clippers

Aluminum Mini Clippers

You can add up to 6 items to the comparison list.

Loading...

Specifications of EMK-200A

  • The Cutting Workpiece
    Other
  • Cutting Capacity(mm)
    Soft wire diameter 4.0, hard wire diameter 1.5
  • Intended Use
    Cutting of soft wire and hard wire.
  • Function 1
    Holes mounted on the safety card are attached.
  • Material 1
    Handle: Aluminum
  • Material 2
    Blade: Tool steel (SK-5)
  • Note 1
    Never use for cutting items conducting electricity. There is a risk of electric shock.
  • Note 2
    When working, cut material may scatter and cut edges may cause injury, so always wear protective glasses and gloves.
  • Product Width(mm)
    58
  • Product Height(mm)
    215
  • Product Depth(mm)
    18
  • Product Weight(g)
    180
Part Number
EMK-200A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 430.01

EVA TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • The Cutting Workpiece
    Other
  • Cutting Capacity(mm)
    Soft wire diameter 4.0, hard wire diameter 1.5
  • Intended Use
    Cutting of soft wire and hard wire.
  • Function 1
    Holes mounted on the safety card are attached.
  • Material 1
    Handle: Aluminum
  • Material 2
    Blade: Tool steel (SK-5)
  • Note 1
    Never use for cutting items conducting electricity. There is a risk of electric shock.
  • Note 2
    When working, cut material may scatter and cut edges may cause injury, so always wear protective glasses and gloves.
  • Product Width(mm)
    58
  • Product Height(mm)
    215
  • Product Depth(mm)
    18
  • Product Weight(g)
    180

Product Description

A lightweight aluminum handle.

Specifications of EMK-200A

  • The Cutting Workpiece
    Other
  • Cutting Capacity(mm)
    Soft wire diameter 4.0, hard wire diameter 1.5
  • Intended Use
    Cutting of soft wire and hard wire.
  • Function 1
    Holes mounted on the safety card are attached.
  • Material 1
    Handle: Aluminum
  • Material 2
    Blade: Tool steel (SK-5)
  • Note 1
    Never use for cutting items conducting electricity. There is a risk of electric shock.
  • Note 2
    When working, cut material may scatter and cut edges may cause injury, so always wear protective glasses and gloves.
  • Product Width(mm)
    58
  • Product Height(mm)
    215
  • Product Depth(mm)
    18
  • Product Weight(g)
    180
Part Number
EMK-200A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 430.01

EVA TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1