(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

FG Heavy Duty Nippers JIS

FG Heavy Duty Nippers JIS

You can add up to 6 items to the comparison list.

Loading...

Specifications of N-150KF

  • Total Length(mm)
    150
  • Cutting Capacity(mm)
    Iron Wire Diameter 2.0, Copper Wire Diameter 3.0
  • Hardness (Blade Parts)(HRC)
    60~64
  • Heat Coating
    No oxidizing quenching, cutting edge induction hardening
  • Product Width(mm)
    50
  • Product Height(mm)
    165
  • Product Depth(mm)
    18
  • Material 1
    Special Steel
  • Intended Use
    Cutting iron wire / copper wire.
  • Function 1
    It uses an original grip that fits the hand well and has excellent sharpness.
Part Number
N-150KF
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 469.53

SKJ TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Total Length(mm)
    150
  • Cutting Capacity(mm)
    Iron Wire Diameter 2.0, Copper Wire Diameter 3.0
  • Hardness (Blade Parts)(HRC)
    60~64
  • Heat Coating
    No oxidizing quenching, cutting edge induction hardening
  • Product Width(mm)
    50
  • Product Height(mm)
    165
  • Product Depth(mm)
    18
  • Material 1
    Special Steel
  • Intended Use
    Cutting iron wire / copper wire.
  • Function 1
    It uses an original grip that fits the hand well and has excellent sharpness.

Product Description

Excellent sharpness and durability.

Specifications of N-150KF

  • Total Length(mm)
    150
  • Cutting Capacity(mm)
    Iron Wire Diameter 2.0, Copper Wire Diameter 3.0
  • Hardness (Blade Parts)(HRC)
    60~64
  • Heat Coating
    No oxidizing quenching, cutting edge induction hardening
  • Product Width(mm)
    50
  • Product Height(mm)
    165
  • Product Depth(mm)
    18
  • Material 1
    Special Steel
  • Intended Use
    Cutting iron wire / copper wire.
  • Function 1
    It uses an original grip that fits the hand well and has excellent sharpness.
Part Number
N-150KF
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 469.53

SKJ TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1