(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

FG Plastic Nippers (N-125PF)

FG Plastic Nippers (N-125PF)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
N-125PF
N-150PF
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length
(mm)
Cutting Capacity
(mm)
Product Width
(mm)
Product Height
(mm)
Product Depth
(mm)

฿ 457.13

SKJ TOOL 1 Piece(s) 3 Day(s) 125 Resin Diameter 3.0 59 125 8

฿ 493.32

SKJ TOOL 1 Piece(s) 3 Day(s) 150 Resin Diameter 5.0 57 150 15

Basic Specifications

  • Hardness (Blade Parts)(HRC)
    56~60
  • Heat Coating
    No oxidizing quenching, cutting edge induction hardening
  • Material 1
    Special Steel
  • Intended Use
    Cutting of soft resin (plastic), etc.
  • Function 1
    It uses an original grip that fits the hand well and has excellent sharpness.

Product Description

Angled bolt cutters with cutting performance
[Features]
・ Adopting an original grip makes them fit well in the hand and has excellent cutting performance.
・ Heat treatment: Oxidation-free hardening, blade induction hardening
・ Hardness (Blade part): HRC56 to 60
・ They are made of special steel
[Applications]
・ Cutting of flexible resin (plastic), etc.

Part Number
N-125PF
N-150PF
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length
(mm)
Cutting Capacity
(mm)
Product Width
(mm)
Product Height
(mm)
Product Depth
(mm)

฿ 457.13

SKJ TOOL 1 Piece(s) 3 Day(s) 125 Resin Diameter 3.0 59 125 8

฿ 493.32

SKJ TOOL 1 Piece(s) 3 Day(s) 150 Resin Diameter 5.0 57 150 15

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1