(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pipe Cutter (Tube Cutter) (PC-38)

Pipe Cutter (Tube Cutter) (PC-38)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PC-38
PC-50
PC-67
PSB-1
PSB-2
PSB-4
PSB-5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Model Cutting Capacity (mm) Total Length
(mm)
Applicable Models Applicable Replacement Blade Maximum Cutting Capacity
(mm)
Spare Blade Applications Set includes accessories Features Product Width
(mm)
Product Height
(mm)
Product Depth
(mm)
Mass
(g)
Material Intended Use Function 1 Function 2 Function 3 Addition 1

฿ 2,265.00

SKJ TOOL 1 Piece(s) 13 Day(s) Pipe Cutter 6~38 160 - PSB-4 for Copper Pipe / PSB-5 for Stainless Steel / PSB-6 for PVC 38 - Replacement Blade for Copper Pipe (PSB-4) x 1 Pipes can be cut accurately. 63 160 40 500 - Cutting of brass, copper, and aluminum pipe. Replacement blade can be stored in round blade pocket. Comes with a chamfering scraper. - -

฿ 1,021.22

SKJ TOOL 1 Piece(s) 31 Day(s) Pipe Cutter 6 to 50 180 - PSB-4 for Copper Pipe / PSB-5 for Stainless Steel / PSB-6 for PVC 50 - Replacement Blade for Copper Pipe (PSB-4) x 1 Pipes can be cut accurately. 75 180 40 420 - Cutting trap pipes, copper pipes, brass pipes and aluminum pipes. Replacement blade can be stored in round blade pocket. The action mechanism increases working efficiency. Comes with a chamfering cutter. When using a chamfering cutter, first lower the round blade into the main body and then pull.

฿ 3,477.00

SKJ TOOL 1 Piece(s) 16 Day(s) Pipe Cutter 6~67 230 - PSB-4 for Copper Pipe / PSB-5 for Stainless Steel / PSB-6 for PVC 67 - Replacement Blade for Copper Pipe (PSB-4) x 1 Pipes can be cut accurately. 90 230 40 620 - Cutting trap pipes, copper pipes, brass pipes and aluminum pipes. Replacement blade can be stored in round blade pocket. The action mechanism increases working efficiency. Comes with a chamfering scraper. -

฿ 140.96

SKJ TOOL 1 Piece(s) 31 Day(s) Blade Replacement - 18 SK11 Pipe Cutter (PC-22/PC-32/PC-28S) - - Cutting Copper / Aluminum / Brass Piping - Replacement blade for a pipe cutter which can be used on materials such as copper pipes. 18 18 2 10 Carbon Steel - Replacement blade for copper pipe dedicated for SK11 pipe cutter. - - -

฿ 288.91

SKJ TOOL 1 Piece(s) 31 Day(s) Blade Replacement - 18 SK11 Pipe Cutter (PC-22/PC-32/PC-28S) - - Cutting of stainless steel, lead, aluminum, brass and copper - Replacement blade for a pipe cutter which can be used on materials such as stainless steel. 18 18 2 10 High-speed steel - Replacement blade for stainless steel dedicated for SK11 pipe cutter. - - -

฿ 275.00

SKJ TOOL 1 Piece(s) 13 Day(s) Blade Replacement - 18 SK11 Pipe Cutter (PC-38/PC-50/PC-67/PC-38S/PC-23R) - - Cutting Copper / Aluminum / Brass Piping - Replacement blade for a pipe cutter which can be used on materials such as copper pipes. 18 18 5 10 - - Replacement blade for copper pipe dedicated for SK11 pipe cutter. - - -

฿ 559.00

SKJ TOOL 1 Piece(s) 11 Day(s) Blade Replacement - 18 SK11 Pipe Cutter (PC-38/PC-50/PC-67/PC-38S) - - Cutting of stainless steel, lead, aluminum, brass and copper - Replacement blade for a pipe cutter which can be used on materials such as stainless steel. 18 18 5 10 - - Replacement blade for stainless steel dedicated for SK11 pipe cutter. - - -

Basic Specifications

  • Note 1
    Do not use for cutting other than compatible pipes.
  • Note 2
    Because the cut edge of a pipe after cutting it could be sharp and cut a finger, etc., please handle it with care.
  • Note 3
    When working or replacing circular blade, please pay sufficient caution to the blade.

Product Description

Pipe cutter optimum for slitting operation in narrow spaces.
[Features]
· Pipes can be cut accurately.
[Applications]
· Cutting of brass, copper, and aluminum pipes and similar work.

Part Number
PC-38
PC-50
PC-67
PSB-1
PSB-2
PSB-4
PSB-5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Model Cutting Capacity (mm) Total Length
(mm)
Applicable Models Applicable Replacement Blade Maximum Cutting Capacity
(mm)
Spare Blade Applications Set includes accessories Features Product Width
(mm)
Product Height
(mm)
Product Depth
(mm)
Mass
(g)
Material Intended Use Function 1 Function 2 Function 3 Addition 1

฿ 2,265.00

SKJ TOOL 1 Piece(s) 13 Day(s) Pipe Cutter 6~38 160 - PSB-4 for Copper Pipe / PSB-5 for Stainless Steel / PSB-6 for PVC 38 - Replacement Blade for Copper Pipe (PSB-4) x 1 Pipes can be cut accurately. 63 160 40 500 - Cutting of brass, copper, and aluminum pipe. Replacement blade can be stored in round blade pocket. Comes with a chamfering scraper. - -

฿ 1,021.22

SKJ TOOL 1 Piece(s) 31 Day(s) Pipe Cutter 6 to 50 180 - PSB-4 for Copper Pipe / PSB-5 for Stainless Steel / PSB-6 for PVC 50 - Replacement Blade for Copper Pipe (PSB-4) x 1 Pipes can be cut accurately. 75 180 40 420 - Cutting trap pipes, copper pipes, brass pipes and aluminum pipes. Replacement blade can be stored in round blade pocket. The action mechanism increases working efficiency. Comes with a chamfering cutter. When using a chamfering cutter, first lower the round blade into the main body and then pull.

฿ 3,477.00

SKJ TOOL 1 Piece(s) 16 Day(s) Pipe Cutter 6~67 230 - PSB-4 for Copper Pipe / PSB-5 for Stainless Steel / PSB-6 for PVC 67 - Replacement Blade for Copper Pipe (PSB-4) x 1 Pipes can be cut accurately. 90 230 40 620 - Cutting trap pipes, copper pipes, brass pipes and aluminum pipes. Replacement blade can be stored in round blade pocket. The action mechanism increases working efficiency. Comes with a chamfering scraper. -

฿ 140.96

SKJ TOOL 1 Piece(s) 31 Day(s) Blade Replacement - 18 SK11 Pipe Cutter (PC-22/PC-32/PC-28S) - - Cutting Copper / Aluminum / Brass Piping - Replacement blade for a pipe cutter which can be used on materials such as copper pipes. 18 18 2 10 Carbon Steel - Replacement blade for copper pipe dedicated for SK11 pipe cutter. - - -

฿ 288.91

SKJ TOOL 1 Piece(s) 31 Day(s) Blade Replacement - 18 SK11 Pipe Cutter (PC-22/PC-32/PC-28S) - - Cutting of stainless steel, lead, aluminum, brass and copper - Replacement blade for a pipe cutter which can be used on materials such as stainless steel. 18 18 2 10 High-speed steel - Replacement blade for stainless steel dedicated for SK11 pipe cutter. - - -

฿ 275.00

SKJ TOOL 1 Piece(s) 13 Day(s) Blade Replacement - 18 SK11 Pipe Cutter (PC-38/PC-50/PC-67/PC-38S/PC-23R) - - Cutting Copper / Aluminum / Brass Piping - Replacement blade for a pipe cutter which can be used on materials such as copper pipes. 18 18 5 10 - - Replacement blade for copper pipe dedicated for SK11 pipe cutter. - - -

฿ 559.00

SKJ TOOL 1 Piece(s) 11 Day(s) Blade Replacement - 18 SK11 Pipe Cutter (PC-38/PC-50/PC-67/PC-38S) - - Cutting of stainless steel, lead, aluminum, brass and copper - Replacement blade for a pipe cutter which can be used on materials such as stainless steel. 18 18 5 10 - - Replacement blade for stainless steel dedicated for SK11 pipe cutter. - - -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1