(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magnet Long Catch

Magnet Long Catch

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Never bring it near any precision equipment, watches, directional compasses, etc., which are negatively affected by magnetic fields. Attracted items may fall off due to vibration, etc. When working in high locations, fasten carefully, check the falling surface, and confirm safety.

Specifications of SMK-100L

  • Magnetic Attraction
    Approx. 4.0 kgf (amount absorbed by M8 nut: approx. 700 g)
  • Product Width(mm)
    680
  • Product Height(mm)
    930
  • Product Depth(mm)
    93
  • Mass(g)
    580
Part Number
SMK-100L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 662.28

TOOL 1 Piece(s) Same day

Basic Specifications

  • Magnetic Attraction
    Approx. 4.0 kgf (amount absorbed by M8 nut: approx. 700 g)
  • Product Width(mm)
    680
  • Product Height(mm)
    930
  • Product Depth(mm)
    93
  • Mass(g)
    580

Product Description

A magnetic hand to allow safe and rapid recovery of components or scrap iron.
[Features]
· Comes with a quick-release mechanism that releases adsorbate when the lever is pulled.
· A long type that's ideal for standing work and work in deep places.
[Applications]
· Collects parts and iron scraps.

Specifications of SMK-100L

  • Magnetic Attraction
    Approx. 4.0 kgf (amount absorbed by M8 nut: approx. 700 g)
  • Product Width(mm)
    680
  • Product Height(mm)
    930
  • Product Depth(mm)
    93
  • Mass(g)
    580
Part Number
SMK-100L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 662.28

TOOL 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1