(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tire Gauge (AG-1)

Tire Gauge (AG-1)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AG-1
AG-2
STG-020
STG-040
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length
(mm)
Mass
(g)
Measurement Range
(kPa)
Minimum Scale
(kPa)
Type Suitable Gasses Features Product Width
(mm)
Product Height
(mm)
Product Depth
(mm)
Suitable Automobile Types Intended Use Function 1 Note 1 Note 2 Note 3 Addition 1

฿ 761.89

SKJ TOOL 1 Piece(s) 31 Day(s) - - 100~400 - - - The chuck is set on a diagonal, so this gauge is easy to attach to the valve. - - - Motorcycles / Small Automobiles For tire pressure measurement of motorcycles / small automobiles. Tire gauge for single tire types. - - - -

฿ 1,346.95

SKJ TOOL 1 Piece(s) 31 Day(s) - - 100~1100 - - - Chuck type gauge that can also measure double tires. - - - Motorcycles / Small to Large Automobile For tire pressure measurement of motorcycles / small to large automobiles. Tire gauge is compatible with both single and double tires. - - - -

฿ 381.67

SKJ TOOL 1 Piece(s) 31 Day(s) 147 - 100~800 20 Bar Type Exclusively for air Analog gauge is easy to read. 73 130 35 Motorcycles / Small Automobile / Medium Size Automobile For tire pressure measurement of motorcycles / small to medium size automobiles. Includes a magnet for clean attachment to steel tool boxes. Confirm that there are no cracks, large scratches, or other forms of damage on the main body. Be sure to check and observe appropriate tire pressure. Do not modify or disassemble the main body. Do not subject the main body to strong shocks, bending, etc. Usable gas is air only. Please do not measure outside the measurement range.

฿ 948.71

SKJ TOOL 1 Piece(s) 31 Day(s) 130 260 50~400 10 Analog Type Exclusively for air A bar type that easily fits the pocket. 17 147 17 Motorcycles / Small Automobiles For tire pressure measurement of motorcycles / small to medium size automobiles. Air pressure can be easily adjusted using the release valve. Confirm that there are no cracks, large scratches, or other forms of damage on the main body. Be sure to check and observe appropriate tire pressure. Do not modify or disassemble the main body. Do not subject the main body to strong shocks, bending, etc. Usable gas is air only. Please do not measure outside the measurement range.

Basic Specifications

  • Supported Valve
    US Type Valve
Part Number
AG-1
AG-2
STG-020
STG-040
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length
(mm)
Mass
(g)
Measurement Range
(kPa)
Minimum Scale
(kPa)
Type Suitable Gasses Features Product Width
(mm)
Product Height
(mm)
Product Depth
(mm)
Suitable Automobile Types Intended Use Function 1 Note 1 Note 2 Note 3 Addition 1

฿ 761.89

SKJ TOOL 1 Piece(s) 31 Day(s) - - 100~400 - - - The chuck is set on a diagonal, so this gauge is easy to attach to the valve. - - - Motorcycles / Small Automobiles For tire pressure measurement of motorcycles / small automobiles. Tire gauge for single tire types. - - - -

฿ 1,346.95

SKJ TOOL 1 Piece(s) 31 Day(s) - - 100~1100 - - - Chuck type gauge that can also measure double tires. - - - Motorcycles / Small to Large Automobile For tire pressure measurement of motorcycles / small to large automobiles. Tire gauge is compatible with both single and double tires. - - - -

฿ 381.67

SKJ TOOL 1 Piece(s) 31 Day(s) 147 - 100~800 20 Bar Type Exclusively for air Analog gauge is easy to read. 73 130 35 Motorcycles / Small Automobile / Medium Size Automobile For tire pressure measurement of motorcycles / small to medium size automobiles. Includes a magnet for clean attachment to steel tool boxes. Confirm that there are no cracks, large scratches, or other forms of damage on the main body. Be sure to check and observe appropriate tire pressure. Do not modify or disassemble the main body. Do not subject the main body to strong shocks, bending, etc. Usable gas is air only. Please do not measure outside the measurement range.

฿ 948.71

SKJ TOOL 1 Piece(s) 31 Day(s) 130 260 50~400 10 Analog Type Exclusively for air A bar type that easily fits the pocket. 17 147 17 Motorcycles / Small Automobiles For tire pressure measurement of motorcycles / small to medium size automobiles. Air pressure can be easily adjusted using the release valve. Confirm that there are no cracks, large scratches, or other forms of damage on the main body. Be sure to check and observe appropriate tire pressure. Do not modify or disassemble the main body. Do not subject the main body to strong shocks, bending, etc. Usable gas is air only. Please do not measure outside the measurement range.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1