(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
4977292168106 |
4977292168113 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Weight (g) |
Quantity |
---|---|---|---|---|---|---|---|
฿ 106.45 |
SKJ TOOL | 1 Piece(s) | 31 Day(s) | 80 | 10 | ||
฿ 310.77 |
SKJ TOOL | 1 Piece(s) | 31 Day(s) | 34 | 50 |
Rust-resistant, clear-coat finished cutter knife replacement blade.
[Features]
· Common to all L type box cutter companies (Tajima/Olfa/KDS/NT, other).
· Reliable and made in Japan.
[Applications]
· For cutting cardboard, thick paper, carpet, etc. (replacement blade).
Part Number |
---|
4977292168106 |
4977292168113 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Weight (g) |
Quantity |
---|---|---|---|---|---|---|---|
฿ 106.45 |
SKJ TOOL | 1 Piece(s) | 31 Day(s) | 80 | 10 | ||
฿ 310.77 |
SKJ TOOL | 1 Piece(s) | 31 Day(s) | 34 | 50 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?