(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stone head Mallet

Stone head Mallet

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 429.57 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
4977292145060
4977292145077
4977292145084
4977292145091
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head (Diameter)
(mm)
Head (Length)
(mm)
Total Length
(mm)
Head Weight
(kg)
Product Weight
(g)

฿ 429.57

EVA TOOL 1 Piece(s) 31 Day(s) 30 85 296 0.45 560

฿ 601.84

EVA TOOL 1 Piece(s) 31 Day(s) 50 95 300 0.9 1020

฿ 751.49

EVA TOOL 1 Piece(s) 31 Day(s) 50 110 300 1.3 1450

฿ 721.38

EVA TOOL 1 Piece(s) 31 Day(s) 40 112 350 1.5 1540

Basic Specifications

  • Product Model
    Stonehead Hammer and Hammer for Welding
  • Head Material
    Other
  • Handle Material
    Other
  • Material 1
    Head: Carbon tool steel
  • Material 2
    Handle: Wood
  • Intended Use
    Hitting of chisels, shaving of stone/brick.
  • Function 1
    Wooden handle which fits the hands well.
  • Note 1
    Check the safety of the surrounding people before beginning work.
  • Note 2
    For safety, always be sure to wear protective glasses.
  • Note 3
    Do not use if there are any cracks or any rattling can be heard from the head or handle.

Product Description

Easily gripped handle.

Part Number
4977292145060
4977292145077
4977292145084
4977292145091
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head (Diameter)
(mm)
Head (Length)
(mm)
Total Length
(mm)
Head Weight
(kg)
Product Weight
(g)

฿ 429.57

EVA TOOL 1 Piece(s) 31 Day(s) 30 85 296 0.45 560

฿ 601.84

EVA TOOL 1 Piece(s) 31 Day(s) 50 95 300 0.9 1020

฿ 751.49

EVA TOOL 1 Piece(s) 31 Day(s) 50 110 300 1.3 1450

฿ 721.38

EVA TOOL 1 Piece(s) 31 Day(s) 40 112 350 1.5 1540

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1