(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Water Pump Screwdriver

Water Pump Screwdriver

You can add up to 6 items to the comparison list.

Loading...

Specifications of TD-1

  • Standards for Tip Shape
    Minus (-)
  • Tip Size, Slotted (-) Blade Width (mm) B1
    18
  • Shaft Length L (mm)
    75
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Angle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Tip Size, Slotted (-) Blade Thickness (mm) B2
    1.6
  • Product Width(mm)
    30
  • Product Height(mm)
    200
  • Product Depth(mm)
    30
  • Product Weight(g)
    120
  • Function 1
    When it is difficult to add pressure to the product, it can be easily loosened by using water pump pliers, etc. as a square shaft has been used in the product.
  • Material
    Shaft Part: Chrome Vanadium Steel
  • Features
    Convenient for maintenance of kitchen and bathroom.
  • Note 1
    Please do not use like a barrel or chisel.
Part Number
TD-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 312.36

SKJ TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Standards for Tip Shape
    Minus (-)
  • Tip Size, Slotted (-) Blade Width (mm) B1
    18
  • Shaft Length L (mm)
    75
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Angle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Tip Size, Slotted (-) Blade Thickness (mm) B2
    1.6
  • Product Width(mm)
    30
  • Product Height(mm)
    200
  • Product Depth(mm)
    30
  • Product Weight(g)
    120
  • Function 1
    When it is difficult to add pressure to the product, it can be easily loosened by using water pump pliers, etc. as a square shaft has been used in the product.
  • Material
    Shaft Part: Chrome Vanadium Steel
  • Features
    Convenient for maintenance of kitchen and bathroom.
  • Note 1
    Please do not use like a barrel or chisel.

Product Description

For attachment/detachment of check valve with mixing faucet strainer, and maintenance of wet areas.

Specifications of TD-1

  • Standards for Tip Shape
    Minus (-)
  • Tip Size, Slotted (-) Blade Width (mm) B1
    18
  • Shaft Length L (mm)
    75
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Angle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Tip Size, Slotted (-) Blade Thickness (mm) B2
    1.6
  • Product Width(mm)
    30
  • Product Height(mm)
    200
  • Product Depth(mm)
    30
  • Product Weight(g)
    120
  • Function 1
    When it is difficult to add pressure to the product, it can be easily loosened by using water pump pliers, etc. as a square shaft has been used in the product.
  • Material
    Shaft Part: Chrome Vanadium Steel
  • Features
    Convenient for maintenance of kitchen and bathroom.
  • Note 1
    Please do not use like a barrel or chisel.
Part Number
TD-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 312.36

SKJ TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1