- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Precision Screwdriver Set ED-20
(i)Caution
- Do not use on live electrical equipment. Please use a product that matches the size of the screws. Overloading may damage screws or cause injury. To protect the eyes while working, always use safety glasses. Do not use outside the intended application.
Specifications of ED-20
-
- Tip standards
- Phillips (+)/Flathead(-)
-
- Tip size / Phillips (+)
- No.00 / No.0 / No.1
-
- Tip size / flathead (-) blade width (mm) B1
- 1 ~ 1.6
-
- Single Product/Set Classification
- Set Product
-
- Shaft type
- Round
-
- Magnet
- NA
-
- Shaft through
- NA
-
- Bolster
- NA
-
- Grip Type
- Stainless Steel
-
- Number Contained In A Packet
- 6 pcs./set
-
- Set Contents Accessories
- -1.0mm・-1.2mm・-1.6mm・+No.00・+No.0・+No.1
-
- Product Weight(g)
- 100
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 297.00
|
TOOL
|
1 Piece(s)
|
|
Same day
|
Product Description
Extremely convenient for precision work.
[Features]
· It is knurled for excellent workability.
· The end swivels freely, enabling rotation while held gently in place with finger.
[Applications]
· Tightening and loosening very small screws, watch and glasses repair, model and precision equipment assembly.
Specifications of ED-20
-
- Tip standards
- Phillips (+)/Flathead(-)
-
- Tip size / Phillips (+)
- No.00 / No.0 / No.1
-
- Tip size / flathead (-) blade width (mm) B1
- 1 ~ 1.6
-
- Single Product/Set Classification
- Set Product
-
- Shaft type
- Round
-
- Magnet
- NA
-
- Shaft through
- NA
-
- Bolster
- NA
-
- Grip Type
- Stainless Steel
-
- Number Contained In A Packet
- 6 pcs./set
-
- Set Contents Accessories
- -1.0mm・-1.2mm・-1.6mm・+No.00・+No.0・+No.1
-
- Product Weight(g)
- 100
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 297.00
|
TOOL
|
1 Piece(s)
|
|
Same day
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?