(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micro Hexagon Wrench Set (SLW07M)

Micro Hexagon Wrench Set (SLW07M)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SLW07IM
SLW07M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Two-sided Width Dimension
(mm)
Two-sided Width Dimension
(Inch)
Set Content Type

฿ 219.00

SKJ TOOL 1 Piece(s) 17 Day(s) - 0.028 / 0.035 / 0.05 / 1/16 / 3/32 / 5/64 / 7/64 0.028、0.035、0.05、1/16、5/64、3/32、7/64 Inch type

฿ 204.00

TOOL 1 Piece(s) Same day 0.71 ~ 3 - 0.71、0.89、1.27、1.5、2、2.5、3 Metric Type

Basic Specifications

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Standard Type
  • Single Item / Set Classification
    Set Parts
  • Product Width(mm)
    40
  • Product Height(mm)
    66
  • Product Depth(mm)
    9
  • Product Weight(g)
    16
  • Set Content(Pieces)
    7 pcs./set

Product Description

Ultra-small size hexagonal bar wrench set.
[Features]
· It is perfect for fastening with small-diameter, millimeter-/inch-size hex sockets.
· Ideal for assembly and maintenance work.
[Applications]
· Tightening and loosening hex socket bolts and hex socket set screws.

Part Number
SLW07IM
SLW07M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Two-sided Width Dimension
(mm)
Two-sided Width Dimension
(Inch)
Set Content Type

฿ 219.00

SKJ TOOL 1 Piece(s) 17 Day(s) - 0.028 / 0.035 / 0.05 / 1/16 / 3/32 / 5/64 / 7/64 0.028、0.035、0.05、1/16、5/64、3/32、7/64 Inch type

฿ 204.00

TOOL 1 Piece(s) Same day 0.71 ~ 3 - 0.71、0.89、1.27、1.5、2、2.5、3 Metric Type

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1