(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

T Type Ballpoint Wrench (4977292298636)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Be careful not to exert too much force since the limit torque is lower for ball points. Use a product that matches the size of bolts or screws. Do not hit with a hammer, etc. for added impact. Do not use it for anything other than the intended purpose and applications.
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
4977292298636
4977292298650
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Two-sided Width Dimension
(mm)
Total Length (L Dimension)
(mm)
Product Width
(mm)
Product Depth
(mm)
Product Weight
(g)

฿ 160.62

SKJ TOOL 1 Piece(s) 31 Day(s) 3 155 95 18 40

฿ 399.00

SKJ TOOL 1 Piece(s) 12 Day(s) 5 175 110 20 80

Basic Specifications

Product Description

T-type handle, ball point hex bar wrench.
[Features]
· Ball point shape allows insertion into hexagon socket at an angle, even in narrow places and places with obstacles.
[Applications]
· Tightening and loosening hex socket bolts and hex socket set screws.

Part Number
4977292298636
4977292298650
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Two-sided Width Dimension
(mm)
Total Length (L Dimension)
(mm)
Product Width
(mm)
Product Depth
(mm)
Product Weight
(g)

฿ 160.62

SKJ TOOL 1 Piece(s) 31 Day(s) 3 155 95 18 40

฿ 399.00

SKJ TOOL 1 Piece(s) 12 Day(s) 5 175 110 20 80

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1