(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ultrathin Wrench

Ultrathin Wrench

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Use the bolts and nuts that match the size and avoid slanted or shallow fastening. Do not hit with a hammer, etc. for added impact. Do not use by inserting it in a pipe, etc. Do not use it for anything other than the intended purpose and applications.

Specifications of SSW-2427T

  • Type
    Double-ended Open-mouth Wrench
  • Ratchet mechanism
    Not Included
  • Swivel (flex)
    Not Included
  • Overall Length(mm)
    215
  • Width across flat dimension(mm)
    24×27
  • Single Product/Set Classification
    Single Item
  • Product Width(mm)
    56
  • Product Depth(mm)
    3
  • Thickness(mm)
    3.2
  • Mass(g)
    117
Part Number
SSW-2427T
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 341.00

SKJ TOOL 1 Piece(s) Same day

Basic Specifications

Product Description

Ultra-thin wrench that's required for work in a narrow gap.
[Features]
· Convenient for narrow gaps and thin nuts.
[Applications]
· Tightening and loosening hex bolts and nuts.
· Ideal for exchanging electric tool accessories and mounting casters on chairs, desks, and hand carts, etc.

Specifications of SSW-2427T

  • Type
    Double-ended Open-mouth Wrench
  • Ratchet mechanism
    Not Included
  • Swivel (flex)
    Not Included
  • Overall Length(mm)
    215
  • Width across flat dimension(mm)
    24×27
  • Single Product/Set Classification
    Single Item
  • Product Width(mm)
    56
  • Product Depth(mm)
    3
  • Thickness(mm)
    3.2
  • Mass(g)
    117
Part Number
SSW-2427T
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 341.00

SKJ TOOL 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1