(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Short Flex Lock Gear R (4977292262125)

Short Flex Lock Gear R (4977292262125)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
4977292262125
4977292262132
4977292262149
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Width across flat dimension
(mm)
Product Width
(mm)
Product Depth
(mm)
Mass
(g)
Number of Gears

฿ 1,075.17

SKJ TOOL 1 Piece(s) 31 Day(s) 152 8×10 20 8 60 72 Threads (5-Degree Feed Angle), 60 Threads (6-Degree Feed Angle)

฿ 1,177.73

SKJ TOOL 1 Piece(s) 31 Day(s) 175 10×12 22 9 100 72 Threads (5-Degree Feed Angle)

฿ 1,280.28

SKJ TOOL 1 Piece(s) 31 Day(s) 200 12×14 26 9 140 72 Threads (5-Degree Feed Angle)

Basic Specifications

  • Type
    Double-ended Box Wrench
  • Ratchet mechanism
    Included
  • Swivel (flex)
    Included
  • Single Product/Set Classification
    Single Item
  • Intended Use
    For hexagon bolt/nut tightening and loosening work.
  • Function 1
    Workability is outstanding even in confined spaces where wrench swing movement is restricted.
  • Function 2
    Swing 180 degrees, angle is adjustable in 15 degrees 12 levels.
  • Function 3
    Final tightening is possible.
  • Note 1
    Use the bolts and nuts that match the size and avoid slanted or shallow fastening.
  • Note 2
    Do not hit with a hammer, etc. for added impact. Do not use with a pipe, etc. inserted.
  • Note 3
    Do not use it for anything other than the intended purpose and applications.
  • Specifications 1
    With One-Push Lock Mechanism
  • Specifications 2
    Chrome Plating Mirror Finish
  • Material
    Chrome Vanadium Steel

Product Description

An offset wrench with fine movement, which allows working in narrower places.
[Features]
· Excellent workability even in confined spaces where wrench swing movement is restricted.
· Swivel 180 degrees, angle adjustable in 15 degrees, 12 levels.
· Final tightening is possible as with a conventional offset wrench.
· Chrome vanadium steel material.
[Applications]
· Tightening and loosening hex bolts and nuts.

Part Number
4977292262125
4977292262132
4977292262149
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Width across flat dimension
(mm)
Product Width
(mm)
Product Depth
(mm)
Mass
(g)
Number of Gears

฿ 1,075.17

SKJ TOOL 1 Piece(s) 31 Day(s) 152 8×10 20 8 60 72 Threads (5-Degree Feed Angle), 60 Threads (6-Degree Feed Angle)

฿ 1,177.73

SKJ TOOL 1 Piece(s) 31 Day(s) 175 10×12 22 9 100 72 Threads (5-Degree Feed Angle)

฿ 1,280.28

SKJ TOOL 1 Piece(s) 31 Day(s) 200 12×14 26 9 140 72 Threads (5-Degree Feed Angle)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1