1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Wooden Handle Stainless Steel Mini Wire (Part Number)

SKJ TOOL

Wooden Handle Stainless Steel Mini Wire
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 139.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A stainless-steel wire brush suitable for removing rust and paint.

Part Number
4977292189132
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 139.44

SKJ TOOL 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Bristle Material Stainless Steel Type Wood Handle Brush Product Height(mm) 200
Product Weight(g) 20 Type Wood-Handled Brush, Mini, Straight Handle Use For removal of rust and paint.
Function 1 Rust-resistant stainless steel wire is excellent for water circulation work. Function 2 Compact and easy-to-use brush. Function 3 Easy-to-use curved handle.
Precautions 1 Use brush according to purpose of use. Precautions 2 For safety, always be sure to wear protective glasses/protective gloves, etc. Precautions 3 Note that the metal wires can prick your hand.