(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

JK Wide Neck Bottle White

JK Wide Neck Bottle White

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 47.62 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
01-202-02-02
01-202-03-02
01-202-04-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
Capacity Details
(ml)
Gauge
(ml)
Body Major Diameter
(mm)
Mouth Inner Diameter
(mm)
Height Including Lid (Full Height)
(mm)
Height Without Lid
(mm)
Amount Of Content

฿ 47.62

BOTTLES 1 Piece(s) 11 Day(s) 100 ~ 249 100 10 50 31.5 94 91.5 1 pc.

฿ 64.08

BOTTLES 1 Piece(s) 11 Day(s) 250 ~ 499 250 25 63 31.5 132 129.5 1 pc.

฿ 92.21

BOTTLES 1 Piece(s) 7 Day(s) 500 ~ 999 500 50 80 42.5 155 152.5 1 pc.

Basic Specifications

  • Body Material
    PE
  • Color
    White
  • Body / Option
    Main Body
  • Details Material
    High Density Polyethylene (HDPE)
  • Material: Cap
    Polypropylene (PP)
  • Amount Of Content
    1 pc.

Product Description

The JK Bottle is a plastic bottle that does not require an inner seal.
[Features]
· Bottle designed to improve ease of use by eliminating the need for an inner seal.
· No inner seal is required, which improves operating efficiency.
· The inner ring of the lid fits snugly inside the bottle mouth, forming a double construction that prevents liquid leakage.
* This product should not be used near naked flames or firearms.
* Not autoclavable.
* Bottle deformation and other abnormalities may occur depending on the type of contents, the service environment, etc.
[Applications]
· Essential product for research laboratory work.

Part Number
01-202-02-02
01-202-03-02
01-202-04-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
Capacity Details
(ml)
Gauge
(ml)
Body Major Diameter
(mm)
Mouth Inner Diameter
(mm)
Height Including Lid (Full Height)
(mm)
Height Without Lid
(mm)
Amount Of Content

฿ 47.62

BOTTLES 1 Piece(s) 11 Day(s) 100 ~ 249 100 10 50 31.5 94 91.5 1 pc.

฿ 64.08

BOTTLES 1 Piece(s) 11 Day(s) 250 ~ 499 250 25 63 31.5 132 129.5 1 pc.

฿ 92.21

BOTTLES 1 Piece(s) 7 Day(s) 500 ~ 999 500 50 80 42.5 155 152.5 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1