(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fingerstall, EDEL Finger Cot

Fingerstall, EDEL Finger Cot

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,061.94 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
M18
S15
SM16.5
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Inside Diameter
(φ)
Weight
(g)
Amount Of Content

฿ 3,061.94

FINGER COTS 1 Pack(s)

1,000 Pieces Per Package

Same day M 18 383 1 Bag (1000 pcs.)

฿ 3,123.05

FINGER COTS 1 Pack(s)

1,000 Pieces Per Package

Same day S 15 417 1 Bag (1000 pcs.)

฿ 3,112.72

FINGER COTS 1 Pack(s)

1,000 Pieces Per Package

4 Day(s) - 16.5 383 1 Bag (1000 pcs.)

Basic Specifications

  • Product Model
    Nitrile Rubber
  • The intended use
    Finger Sack
  • Length(mm)
    50
  • Thickness(mm)
    0.16
  • Number included
    Includes 1000 PCS
  • Features 1
    Volume resistivity test (100 VDC potential measurement method): 5.7 X 1010 (Ω·cm)
  • Amount Of Content
    1 Bag (1000 pcs.)

Product Description

Conductive type finger cot free of sulfur, chlorine and powder so that the workpiece is not affected.
[Features]
· Supports work environments with a high clean level.
· Does not contain any sulfur, chlorine, etc. that can cause metal corrosion.
· Does not react in silver plate reaction tests.
· Eliminates the hardness of synthetic rubber and provides a good fit that is comfortable for the user.
· Made of synthetic rubber so does not cause latex allergy reactions.
· The conductive performance minimizes effects on other products.
[Applications]
· Optimal for assembly of electronic products, parts, semiconductors, etc., and for areas that must be clean room compatible.

Part Number
M18
S15
SM16.5
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Inside Diameter
(φ)
Weight
(g)
Amount Of Content

฿ 3,061.94

FINGER COTS 1 Pack(s)

1,000 Pieces Per Package

Same day M 18 383 1 Bag (1000 pcs.)

฿ 3,123.05

FINGER COTS 1 Pack(s)

1,000 Pieces Per Package

Same day S 15 417 1 Bag (1000 pcs.)

฿ 3,112.72

FINGER COTS 1 Pack(s)

1,000 Pieces Per Package

4 Day(s) - 16.5 383 1 Bag (1000 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1