(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Conductive Fingerstalls Spore Black

Conductive Fingerstalls Spore Black

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 02Z-S-15

  • The intended use
    Finger Sack
  • Size
    S
  • Length(mm)
    45
  • Inside Diameter(φ)
    15
  • Thickness(mm)
    0.11
  • Number included
    Includes 1000 PCS
  • Surface Resistance
    2×106-5×106Ω
  • Features 1
    Since it is short, fingers do not get sticky even during continuous work
  • Weight(g)
    383
  • Amount Of Content
    1 Bag (1000 pcs.)
Part Number
02Z-S-15
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 3,045.25

FINGER COTS 1 Pack(s)

1,000 Pieces Per Package

4 Day(s) 1 Bag (1000 pcs.)

Basic Specifications

  • The intended use
    Finger Sack
  • Size
    S
  • Length(mm)
    45
  • Inside Diameter(φ)
    15
  • Thickness(mm)
    0.11
  • Number included
    Includes 1000 PCS
  • Surface Resistance
    2×106-5×106Ω
  • Features 1
    Since it is short, fingers do not get sticky even during continuous work
  • Weight(g)
    383
  • Amount Of Content
    1 Bag (1000 pcs.)

Product Description

Conductive finger cot with Spore Black opening.
[Features]
· Thin type conductive finger cot.
· Cut type.
· Thin type with a good fit on the fingertip and high workability.
· Finger cot formulation contains plenty of highly conductive carbon black raw material, for high conductive performance.
[Applications]
· Optimal for preventing problems due to static electricity (damage to semiconductors from electrostatic discharge, etc.).

Specifications of 02Z-S-15

  • The intended use
    Finger Sack
  • Size
    S
  • Length(mm)
    45
  • Inside Diameter(φ)
    15
  • Thickness(mm)
    0.11
  • Number included
    Includes 1000 PCS
  • Surface Resistance
    2×106-5×106Ω
  • Features 1
    Since it is short, fingers do not get sticky even during continuous work
  • Weight(g)
    383
  • Amount Of Content
    1 Bag (1000 pcs.)
Part Number
02Z-S-15
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 3,045.25

FINGER COTS 1 Pack(s)

1,000 Pieces Per Package

4 Day(s) 1 Bag (1000 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1