1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

POWER METAL Power Metal (for Stainless Steel / Spiral Duct) (Part Number)

TIPSAW

POWER METAL Power Metal (for Stainless Steel / Spiral Duct)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,666.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Tip saw ideal for cutting stainless steel spiral ducts. Lineup of sizes for 110 mm chargeable circular saw.

Part Number
ST-YSD-180F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,666.44

TIPSAW 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

work material Stainless Outer Diameter(mm) 180 Blade thickness(mm) 1.8
Number of flutes(P) 60 Center Hole Diameter(mm) 20 Maximum Operating Rotation Speed(rpm) 6,000
Compatible Cutting Material Stainless Steel, Spiral Duct Compatible Models Dustproof/Dust-Collection Circular Saws, High-Speed Chipsaw Fluorine NA
JAN Code 4534587 061803

Please check the type/dimensions/specifications of the part ST-YSD-180F in the POWER METAL Power Metal (for Stainless Steel / Spiral Duct) series.