(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Loctite Anaerobic Metal Pipe Sealant 577 (Shock Pressure Resistant)

Loctite Anaerobic Metal Pipe Sealant 577 (Shock Pressure Resistant)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 577-250

  • Product Type
    Sealant For Piping
  • Color
    [Other] Other
  • Viscosity(mPa・s)
    16,000-30,000 (thixo)
  • Trusco Code
    123-6261
  • Mass(g)
    286
  • Features
    1 solution solvent-free type anaerobic sealant. A medium strength sealant with excellent resistance to shocks and pressure.
  • Application
    For general piping fittings (for high pressure / permanent fixture).
  • Specifications, recommended hardening accelerator
    7649
  • Specifications, operating temperature range
    -55~125℃
  • Specifications
    Anaerobic
  • Material main components
    Synthetic Resin
  • Detailed colors
    Yellow
  • Contents
    1 pc (250 ml)
Part Number
577-250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Contents

฿ 5,124.00

SEALING AGENTS FOR PIPING 1 Piece(s) 22 Day(s) 1 pc (250 ml)

Basic Specifications

  • Product Type
    Sealant For Piping
  • Color
    Other
  • Viscosity(mPa・s)
    16,000-30,000 (thixo)
  • Trusco Code
    123-6261
  • Mass(g)
    286
  • Features
    1 solution solvent-free type anaerobic sealant. A medium strength sealant with excellent resistance to shocks and pressure.
  • Application
    For general piping fittings (for high pressure / permanent fixture).
  • Specifications, recommended hardening accelerator
    7649
  • Specifications, operating temperature range
    -55~125℃
  • Specifications
    Anaerobic
  • Material main components
    Synthetic Resin
  • Detailed colors
    Yellow
  • Contents
    1 pc (250 ml)

Product Description

A sealing agent for anaerobic adhesives for metal pipes.
[Features]
· Cures when filling the joint threads of metal piping.
· Prevents leakage of internal fluid with perfect seal.
· 1 solution solvent-free type anaerobic medium strength sealant. Excellent impact pressure resistance.
· Highly viscous, thixotropic, and does not drip.
[Applications]
· Can be used for piping for air, water and oil.
· Ideal for seals for general piping fittings (for high pressure / permanent fixation), various metal piping fittings, and hydraulic equipment.
· Can also be used for flange surfaces.

Specifications of 577-250

  • Product Type
    Sealant For Piping
  • Color
    [Other] Other
  • Viscosity(mPa・s)
    16,000-30,000 (thixo)
  • Trusco Code
    123-6261
  • Mass(g)
    286
  • Features
    1 solution solvent-free type anaerobic sealant. A medium strength sealant with excellent resistance to shocks and pressure.
  • Application
    For general piping fittings (for high pressure / permanent fixture).
  • Specifications, recommended hardening accelerator
    7649
  • Specifications, operating temperature range
    -55~125℃
  • Specifications
    Anaerobic
  • Material main components
    Synthetic Resin
  • Detailed colors
    Yellow
  • Contents
    1 pc (250 ml)
Part Number
577-250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Contents

฿ 5,124.00

SEALING AGENTS FOR PIPING 1 Piece(s) 22 Day(s) 1 pc (250 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1