- แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก
Loctite Sealant for Metal Piping 565 (for Large Diameters)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Trusco Code |
Mass (g) |
Contents |
|
฿ 1,622.00
|
SEALING AGENTS FOR PIPING
|
1 Piece(s)
|
|
12 Day(s)
|
123-6199 |
72 |
1 pc (50 ml) |
|
฿ 4,312.00
|
SEALING AGENTS FOR PIPING
|
1 Piece(s)
|
|
20 Day(s)
|
123-6202 |
310 |
1 pc (250 ml) |
Basic Specifications
-
- Product Type
- Sealant For Piping
-
- Color
- White
-
- Specifications, viscosity
- Paste (Thixo)
-
- Features
- 1 solution solvent-free type anaerobic large diameter low strength type.
-
- Application
- For general piping fittings (large diameter piping).
-
- Specifications, recommended hardening accelerator
- 7649
-
- Specifications, operating temperature range
- -55~150℃
-
- Specifications
- Anaerobic
-
- Material main components
- Synthetic Resin
Product Description
[Features]
· 1 solution solvent-free anaerobic low strength type, usable with large diameters.
[Applications]
· For general piping fittings (large diameter piping).
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Trusco Code |
Mass (g) |
Contents |
|
฿ 1,622.00
|
SEALING AGENTS FOR PIPING
|
1 Piece(s)
|
|
12 Day(s)
|
123-6199 |
72 |
1 pc (50 ml) |
|
฿ 4,312.00
|
SEALING AGENTS FOR PIPING
|
1 Piece(s)
|
|
20 Day(s)
|
123-6202 |
310 |
1 pc (250 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?